New to Hilti Online?See your customized prices and shop 24/7Get access

Diamond blades and cup wheels

Discover our range diamond blades and cup wheels for cut-off saws, bench saws, and angle grinders, designed for longer-lasting speed and performance when cutting concrete and other base materials

Discover our range diamond blades and cup wheels for cut-off saws, bench saws, and angle grinders, designed for longer-lasting speed and performance when cutting concrete and other base materials
SPX Univ Wet diamond blade Ultimate diamond blade with Equidist technology for extreme-speed wet cutting in non- and lightly reinforced concrete, masonry and natural stone
SPX coating removal Ultimate diamond cup wheel for for angle grinders – for removing thin coatings such as paint and adhesive
SPX Finishing pad Ultimate diamond finishing pads for the DGH 130 diamond grinder – for concrete finishing without scratch marks
Image alt text (optional)

Diamond Blades

Hilti diamond cutting discs are available in three performance levels

Our diamond concrete cutting blades are designed to increase productivity and safety on the jobsite, minimizing downtime. Use our multi-line color-coding as a guide to find the right blade for your job.  

Choose the line to meet your needs

Ultimate performance for demanding applications

Ultimate performance for demanding applications

  • Highest overall productivity and safety benefits
  • Highest reliability in toughest conditions
Premium performance for a wide range of applications

Premium performance for a wide range of applications

  • High productivity through Hilti system solutions
  • Impressive versatility and reliability
Hilti quality at echonomical price

Hilti quality at an economical price

Equidist SPX

Equidist SPX blade

Most diamonds. Most precise placement. Fastest cut.

  • Experience 30 percent faster cuts plus longer life at a lower cost than the closest comparable diamond blades.
  • Maintain peak performance with the highest concentration and quality of diamonds, strategically placed to be equally spaced and offset for optimum performance.
  • Benefit from extra durability provided by laser-welded segments.
  • Take advantage of cooling slot design for extra blade life.
  • Compare Equidist SPX for superior performance in hard concrete and flint.

Request an on-site demo of Equidist SPX Diamond Blades

SP-S Universal

SP-X diamond blades

More diamonds for more performance.

  • Generate super cutting performance with a high concentration of quality diamonds.
  • Maintain high-level performance even in reinforced concrete.
  • Benefit from extra durability provided by laser-welded segments.

Compare SP-S Universal Diamond Blades to your current concrete cutting blades

P-S Universal

P-S Universal blade

An all-around versatile choice.

  • Achieve good cutting performance from a good concentration of quality diamonds.
  • Simplify jobsite efforts by using one versatile blade for cutting through standard concrete and brick.

Harness cost-effective performance with P-S Universal Diamond Blades

cabinet for consumables management

Hilti Replenish

Managing your inserts can be time-consuming and costly. With Hilti Replenish, you can spend less time sourcing materials and more time on what’s important for your business. Take advantage of our replenishment system, designed to support you and your crew.

Learn more about Hilti Replenish
electric cutters

Electric Cutters

The electric-powered Hilti Diamond Cutter DCH 230 and DCH 300 deliver the power to cut through reinforced concrete, metal beams, steel pipes and more.

Learn more
gas saws

Gas Saws

DSH 600-X, DSH 700-X and DSH 900-X gas saws deliver more of the cutting performance you want in a portable gas-powered package.

Learn more

Wall Saws

Matched with the appropriate blades, Hilti Wall Saw Systems give you the capacity to make smooth, precise cuts through concrete walls up to 28" thick.

Learn more