GX-IE Gas-actuated insulation nailer
New productItem #r6837490
Gas nailer for insulation fastening on soft and some tough concrete and cold formed steel studs (insulation board thickness 25-150 mm| 1" – 5 7/8")
- Fastener Intake: Single
- Fastener length range: 0.98 - 5.91 in
- Power source type: GC 52 Gas can
Share
Features & Applications
Features & Applications
Features
- Quick and easy fastening method for insulation applications – up to five times quicker than conventional methods
- Short and comfortable stroke (20 mm │ 3/4") with low recoil, reducing fatigue, especially in overhead applications
- Cordless tool platform – the same battery for all 12V Hilti tools
- Excellent battery reach – 5,000 nails per charge, with a charging time of just 30 minutes
- Excellent gas can reach – more than 800 shots per gas can
Applications
- One system that fastens mineral wool, EPS, XPS, PIR, and PUR to soft and some tough concrete and cold formed steel stud
- Suitable for fastening insulation material to wall and ceiling.
- Suitable for fastening insulation material in Light-ventilated Façade application (LVF)
- Suitable for fastening insulation material to the bottom of concrete slab (ceiling)
- Fastening basement perimeter wall insulation (foundation wall)
Technical Data
Documents & Videos
Consulting & Support
GX-IE: Get Up to Speed
With the gas-powered GX-IE fastening tool, you get speed and simplicity straight out of the box.
We hear it on jobsites all the time: the days of installing insulation with drilling and fixing, stick pins or glue are numbered. See how to install insulation more quickly and economically than ever.
HANDLE WITH COMFORT
Speed and convenience do not come at the expense of versatility
- Light-weight tool - 7.5 pounds
- >800 shots per can
- Energy supply indication for battery capacity and gas can supply
- Eject function for nose piece to get jamming removed easily
Powerful Battery
Less time lost to re-loading and maintenance
- 12V Li-Ion with about 5,000 shots per charge
- Fast 30 minute recharge
- Compatible with the Hilti 12V tool platform
The new x-ie-g fastener
One fastener for all insulation types
The X-IE-G is the latest addition to Hilti’s comprehensive range of high-performance insulation fasteners and is engineered for maximum thermal efficiency with an unbeatable stick rate.
- One fastener for all insulation types including mineral wool, soft and rigid boards in thicknesses from 1in -8in
- Fin design achieves high thermal efficiency without sealing caps, which saves time lost to manually closing every fastener
- Different fastener lengths for all your fastening needs
- Sturdier and more reliable hold with nail protusion