X-P B3 MX Concrete nails (collated)
New product
Ultimate
Item #r4421606
Ultimate-performance collated nails for fastening to concrete and other base materials using the BX 3 cordless nailer
- Base materials: Concrete (soft), Concrete (tough), Masonry (grout filled concrete block), Masonry (solid limestone brick), Concrete (lightweight over metal deck)
- Minimum thickness of base material (concrete): 2-3/8 in
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Features & Applications
Features & Applications
Features
- Ultimate-performance nail for soft and some tough concrete
- Long, conical tip and high hardness – for excellent fastening quality
Applications
- Fastening to soft and some tough concrete
- Fastening to solid masonry
- Fastening to filled block