SDK2/PDK2 Sealing caps
New product
Premium
Item #r1686
Sealing cap for nails used in exposed roofs and cladding
- Application: Roof and wall cladding on single skin buildings
- Corrosion protection: DIN 1.4404, ASTM 316
- Material composition: Stainless Steel (DIN 1.4404, ASTM 316)
Share
Features & Applications
Features & Applications
Features
- Water-resistant and visually clean
- Easy assembly with setting tool and hammer
Applications
- Water-resistant sealing of X-ENP-19 nails in steel fastening applications
- SDK2 stainless steel sealing caps for water resistance in roof deck applications
- PDK2 plastic caps for water resistance in siding applications