Passer au contenu principal
Panier

Mastering Subframing in Rainscreen Facades: Balancing Performance, Sustainability, and Durability – Performance Knot Framework

Mastering Subframing in Rainscreen Facades: Balancing Performance, Sustainability, and Durability – Performance Knot Framework

Behind every rainscreen façade, decisions about brackets, rails, and connections influence far more than structural support: they shape heat flow, installation, and the ability to deliver the façade as designed. This opening session introduces the Performance Knot, a framework for harmonizing structural performance, thermal performance, and constructability so that a decision made for one requirement does not undermine another. Through practical examples, participants will explore how fragmented responsibilities, incomplete specifications, and substitutions can create a gap between the façade envisioned by the design team and the assembly ultimately installed. Architects, engineers, and consultants will learn how to recognize these interdependencies, establish coordinated performance requirements, and define the verification needed to protect architectural intent through design, specification, and construction.


 sessions
|
1 LU-HSW
1 séance à venir
November 17th, 2026 / 11:00 AM (CST)
Instructeur: David Fortin
AIA LU-HSW: 1

Matériel de présentation
Mastering Subframing in Rainscreen Facades: Balancing Performance, Sustainability, and Durability – Performance Knot Framework
Télécharger