Passer au contenu principal
Panier

Shear Friction Design for Post-Installed Reinforcement in Concrete Overlays (REB203)

Shear Friction Design using ACI 318 Chapter 22 Provisions and Alternative Research Based Methods

Structural strengthening of an existing concrete structure using shear dowels is a primary application for post-installed rebar. Though this is commonly done to improve performance of concrete slabs and structures experiencing earthquake and seismic loads, it can also be used for renovations where the design loads of a structure have increased. In this session, we will review the shear friction design provisions of ACI 318 Chapter 22 and discuss alternative research-based design methods to resist the interface shear across the shear plane in concrete-to-concrete connections. - Webinar


 sessions
|
1 PDH
1 séance à venir
November 12th, 2026 / 11:00 AM (CST)
Instructeur: Dick Morgan
NCSEA PDH: 1

Matériel de présentation
Shear Friction Design for Post-Installed Reinforcement in Concrete Overlays (REB203)
Télécharger