DD 150-U Core drill
New productItem #r5062
Versatile diamond drilling tool for handheld or rig-based coring up to 160 mm (6-1/4”)
- Diameter range: 5/16 - 6-3/8 in
- Base material: Concrete, Masonry
- Operation mode: Hand-held or rig-mounted drilling system
Share
Features & Applications
Features & Applications
Features
- High motor performance and sturdy three-speed gearing for outstanding coring performance across the entire diameter range
- 360° adjustable side handle with integrated dust and water management functions
- Power control LED – shows even inexperienced users how to achieve the optimum drilling speed and maximize core bit life
- High-grade drill stand with many useful features
- Hilti BI+ quick-release connection lets you change core bits in seconds - no tools required (keyless system)
Applications
- Rig-based wet drilling in concrete for pipe penetrations, cable trays and ducts and for the installation of railings and barriers
- Hand-guided wet drilling for setting large-diameter anchors and reinforcing bars
- Hand-guided dry drilling in masonry for pipe penetrations in plumbing, heating and air conditioning installations and for chimney and stove installation
Services
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Theft coverage helps to reduce financial risk and unexpected expenses.