TE-FY (SDS Max) Drill bit extension
New product
Ultimate
Item #r553
Extension for SDS Max (TE-Y) hammer drill bits - 2 components required (TE-FY extension plus TE-Y-AD adapter)
- Type: Extension
- Connection end: TE-Y (SDS Max)
- Working mode: Hammer drilling
Share
Features & Applications
Features & Applications
Features
- Application requires 2 items: TE-Y-AD adapter (item no. 382390) and TE-FY extension bit (available in 3 different lengths)
- Extend your existing drill bits for use in hard-to-reach places
Applications
- Drilling through-holes with an extended hammer drill bit
- Working at a distance from the working surface (e.g. on ceilings)
- Assembly Combos include TE-Y-AD Coupler and DrillBit Extension
- Hole diameter must be 1 1/4" (32mm) or greater to accommodate for coupler