TE-SX TI Tile chisels
New product
Ultimate
Item #r8411313
Self-sharpening TE-S tile chisels for scraping away surface materials
- Connection end: TE-S
- Application: Tile removal
- Length: 19.7 in
Share
Features & Applications
Features & Applications
Features
- Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
- Better ergonomics – angled offset head allows comfortable work flush on the surface
- High-alloy steel – for more reliable and consistent chisel quality
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Improved reliability – dust cap helps to avoid downtime and improve tool lifespan
Applications
- Removing tile, laminate or other composite material
- Flush surface material removal, such as weld spatter, scale or concrete formwork seepage
- For use with TE-S electric jackhammers, breakers or rotary hammers