Wood fine finish circular saw blade (CPC)
New product
Ultimate
Item #r8024492
Ultimate circular saw blade for fine finish in wood, offering more run time for cordless saws
- Blade features: Special for cordless, Carbide tipped, Fine finish, Ultra thin kerf technology, Long life
- Blade diameter: 7.25 in
- Number of teeth: 40
Share
Features & Applications
Features & Applications
Features
- 40 high-density carbide teeth – engineered for fine, clean cuts in wood while keeping vibration to a minimum
- Ultra-thin kerf – minimizes energy consumption so you can cut up to 40% more per battery charge
- Low-friction coating – helps to keep blades at their most effective temperature, making them last much longer and prevent wood scorching
- Designed to cut straight – the finishing blade for when you need a smooth, clean and precise result
Applications
- Rip- and cross-cutting for fine woodworking
- Finish carpentry with lumber, construction timber, solid wood (hard and soft)
- Cutting wooden boards (plywood, formwork, OSB, chip) cleanly
- Cutting trim and skirting