TE 30 Rotary hammer
New productItem #r4236
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling
- Weight according EPTA-Procedure 01/2003 without battery: 8.8 lb.
- Working mode: Hammer drilling, Drilling
- Hammer drilling diameter range: 3/16 - 1-3/32 in
Share
Features & Applications
Features & Applications
Features
- Exceptionally high power-to-weight ratio
- Superior working comfort thanks to perfect balance, low weight and compact design
- Ruggedly built from high-grade materials and components so the tool lasts much longer
- Quick-change chucks – changing bits is fast and tool-free
- OSHA 1926.1153 Table 1 compliant when used with the TE DRS-D dust removal system and a Hilti vacuum cleaner
Applications
- Drilling anchor holes and through-holes in concrete and masonry, diameter range 4-28 mm, recommended range 8-20 mm
- Drilling in wood using bits 10-35 mm in diameter
- Drilling in wood and metal using the keyless chuck and drill bits with smooth shank up to 13 mm diameter
- Drilling in wood and metal with bits with smooth shank up to 13 mm diameter using the quick-release chuck
- Driving anchor screws and concrete screw anchors
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- No registration or proof of purchase ever required
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.