S-MD-HWH K/KS Self-drilling metal screws
New product
Premium
Item #r152
Self-drilling screw (Kwik-cote coated carbon steel) with washer for light-medium metal-to-metal fastenings (up to 0.22 in)
- Base materials: Carbon steel
- Environmental Conditions: Dry indoor, Indoor with temporary condensation, Outdoor with low pollution
- Product Class: Premium
Share
Features & Applications
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- Kwik Seal for high corrosion-resistance requirements (one-sided exposure)
- EPDM rubber washer – creates a more reliable seal against water
- Fast and robust drill tip
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Kwik-cote coating for fastening in mildly corrosive environments
- Thin to medium-thick metal-to-metal connections (up to 0.22 in)
- Watertight fastenings – washer included
- HVAC fabrication and installation work