SCW 22-A Cordless circular saw
New productItem #r4824
22V cordless circular saw with optimized power-to-weight ratio for straight cuts up to 57 mm depth
- Max. cutting depth: 2.2 in
- Blade diameter: 6.5 in
- Base material: Wood, Sandwich panel
Share
Features & Applications
Features & Applications
Features
- Compact and mobile – for cut-as-you-go work on the jobsite
- Rapid blade stop and dust extraction for maximum safety
- Low weight makes the circular saw more versatile and less tiring to use in any position
- Suitable for use with the Hilti guide rail
- Dust extraction
Applications
- General construction – cutting formwork boards, OSB, plywood, chipboard, plastics, rafters and battens
- Interior finishing – cutting drywall board, cement board, MDF and HDF
- Cutting formwork boards, planks, battens, OSB, chipboard, plywood sheets and plastics
- Trimming and fitting wood and sheet materials
- Ripping and crosscutting as well as bevel and mitre cuts
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Individual labels and online visibility provide tool fleet transparency.