SIW 22-A 3/8" Cordless impact wrench
New productItem #r6587595
Compact-class 22V low-torque impact wrench with 3/8" friction ring anvil for anchoring and bolting
- Anvil type: 3/8" friction ring
- Maximum torque: 147.51 ft-lbs (1)
- Full hammering frequency: 3500 impacts/minute
Share
Features & Applications
Features & Applications
Features
- 3/8" square drive with friction ring retention – for safety and quicker socket changes
- Brushless motor – significantly extends the impact wrench’s working life, with virtually no maintenance needed
- Compact design for use wherever space is limited
- Three gears and electronic speed control – for easy switching between different driving speeds and torque
- Four bright LEDs around the chuck provide direct illumination of the work surface
Applications
- Driving Kwik HUS and Kwik HUS-EZ screw anchors up to 3/8" in diameter in concrete and masonry
- Bolting equipment and nut running
- Driving lag bolts up to 3/8" in diameter
- Tightening and releasing nuts and bolts up to 1/2" in diameter
- Tightening and releasing high-strength bolts up to 3/8" in diameter
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.