new special
DSH 700-X 14" Gas cut-off saw
DSH 700X + 2 SP Universal (HS) #5010063





Versatile rear-handle gas saw (87 cc) with auto-choke, for cutting up to 5" with 14" blades in concrete, masonry, and metal
- Rated power: 4.2 kW
- Wet or dry operation: Wet and Dry
- Fuel mixture: 50:1 (2% oil)
Limited time offer
Save $60 off $300 on inserts with promo code SYSTEM26
Add $300 of inserts to your cart to save $60.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$1,749.00
$1,749.00
/
1 Each
Technical Data
Rated power
4.2 kW
Wet or dry operation
Wet and Dry
Fuel mixture
50:1 (2% oil)
A-weighted emission sound pressure level
100 dB (A) 1
Disc diameter
14 in
Cutting depth
5 in
Triaxial vibration value for cutting concrete slab (ah)
5.2 m/s² 2
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Features & Applications
Features
- Our most versatile gas cut-off saw – now cuts with up to 20% more power and 30% lower emissions
- Easy-start gas saw – unique auto-choke helps to make first-pull ignition the norm, and flooded engines virtually impossible
- Durable build - reinforced metal blade guard with integrated water bow and belt cover with integrated wear ribs, for reduced maintenance and longer tool lifespans
- Easy self-service maintenance – pre-tensioned belt and virtually unbreakable starter rope help to minimize the saw's maintenance downtime
- Compatible with the DSH-P water pump – feeds water to your gas saw from any source, no pressurization needed
Applications
- Construction work: cutting out openings in brick or concrete walls
- Metalwork: cutting steel profiles, pipes and steel sheets
- Laying paving: cutting curbstones and paving slabs to size
- Masonry work: cutting bricks and blocks to size
- Floor construction: cutting expansion joints in fresh concrete
Related Products
Ultimate diamond blade with Equidist technology for superior cutting in different base materials
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat


