special
SPX-H X-Change module (inch)
X-Change module 3" SPX-H #2147863
Ultimate X-Change module for coring in all types of concrete
- Base materials: Concrete
- Drilling Mode: Rig-mounted
- Wet or dry operation: Wet
ultimate
Choose options
Diameter
- 3 in
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$93.00
$93.00
/
1 Each
Technical Data
Base materials
Concrete
Drilling Mode
Rig-mounted
Wet or dry operation
Wet
Laser welded segments
Yes
Diameter
3 in
Product Class
Ultimate
Features & Applications
Features
- Hilti Equidist technology (1 3/8" diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Unique Hilti X-Change module system (2" to 8" diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
- Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
- Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
- The X-Change barrel can be used for the life of multiple modules
Applications
- Rig-based wet coring in all types of concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat




