Nuron
AG 30D-22 Cordless angle grinder (7")





Powerful cordless angle grinder with dead man's switch and rotatable handle for cutting and grinding of metal and concrete with discs up to 7" (Nuron battery)
- Rated voltage: 21.6 V
- Disc diameter: 7 in
- Tool body weight: 5.1 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $1,129.00
Technical Data
Rated voltage
21.6 V
Disc diameter
7 in
Tool body weight
5.1 kg
Max. cutting depth
1.7 in
No load RPM
gear 1: 6500 rpm
Dimensions (LxWxH)
22-5/32 x 4-3/4 x 7-9/16 in
Weight according EPTA-Procedure 01/2003 without battery
11.2 lb
Documents
pdf Operating Instruction AG 30-22 01, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 19.8 MB ]
Features & Applications
Features
- Higher performance – the brushless motor delivers as much power as an 18 amp corded angle grinder for increased productivity
- More cuts per charge – thanks to the brushless motor and longer-lasting Nuron batteries
- Centrally-mounted battery – helps shift the tool weight forward for more stable control and handling
- Rotatable rear handle – the 180° handle rotation for more comfort and control during cutting and grinding applications
- 3D Active Torque Control (ATC) – for better protection against kickback in any direction
Applications
- Cutting concrete, masonry, roof tiles or stone
- Cutting rebar, pipes and steel beams
- Weld removal, notching, grinding, deburring and finishing metal surfaces
For approval or certificate information, please see individual items.
Related Products
Ultimate diamond blade for superior cutting in metal and PVC, with permanent markings for correct usage
Online angle grinder training, with practical knowledge about safety features, risks, preventative measures, and certificate for course completion
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat


