Save up to 70% On select items. Shop now

Fire Finish 60+ CFP-SP WB Steel protection spray

High-finish, low-fiber and low-VOC intumescent fire protection spray for structural steel, optimized for 60 minutes of fire resistance

  • Base materials: Water
  • Application temperature range: 10 - 35 °C
  • Can be painted: Yes
ultimate

Customers also searched for FF60+Fire FinishFire Finish 60Intumescent Coating or Steel Spray.

Choose options

Packaging
  • Pail 5 Gal
Color
  • White
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $874.00