new
Kwik-X SS316 Dual Action Anchors
Dual Action Anchor System includes stainless steel KH-EZ SS316 screw anchors and KHC adhesive capsules. For corrosion resistant fastening in concrete with performance of adhesive anchors and installation speed and simplicity of screw anchors
- Base material temperature at installation - range: -18 - 104 °F
- Installation tools: SIW 4AT-22 ½” Cordless impact wrench, SIW 8-22 ½” Cordless impact wrench, SIW 6AT-22 Mid-Torque impact wrench
- Removable: Yes
Customers also searched for Kwik-X SS, Kwik-X, Kwik-X SS3316, Kwik-X Stainless steel or stainless steel anchor.
Choose options
Anchor size - D
- 3/8"
- 1/2"
Embedment depth
- ≤ 3 in
- > 3 in
- ≤ 4-1/4 in
- > 4-1/4 in
Screw length L
- 3 in
- 4 in
- 5 in
Return Policy
- No Returns
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $586.00






