special
SF 10W-A ATC Cordless drill driver
Cordless drill driver SF 10W-A22 #2109829

Ultimate class 22V cordless drill driver with Active Torque Control and four-speed gearing for high torque in demanding applications in wood and other materials
- Maximum torque (Soft / Hard Joint): 637 in-lb (soft joint), 1062 in-lb (hard joint)
- No load RPM: gear 1: 310 rpm; gear 2: 530 rpm; gear 3: 1210 rpm; gear 4: 2100 rpm
- Chuck clamping range: 2 - 13 mm
Customers also searched for Drill, Power drill, Speed drill, Drill driver or Drill set.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$314.00
$314.00
/
1 Each



