Sale Happening NowLimited time only.Shop
special

SID 8-A22 Impact driver

SID 8 A-22 + B 22 #3533528

Ultimate-class 22V cordless impact driver with 7/16" hexagonal chuck for heavy-duty work

  • Feature: Powerful high efficiency hammering mechanism
  • Chuck type: 7/16" hexagonal
  • No load RPM: gear 1: 2200 rpm

Customers also searched for heavy duty impact driver22v impact driver7/16" impact drivercordless impact driver or heavy duty cordless impact driver.

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
$765.00
$765.00
/
1 Each