new
PM 2-PG Green plumb laser
PM 2-PG 5 PACK #3827674
Green point laser with 2 high-visibility dots for transferring points vertically and establishing plumb
- Accuracy: ±1/8 in at 33 ft
- Max. operating distance (diameter): 1574.8 in (points)
- Maximum operating time: 60 h
Customers also searched for plumb laser, self leveling laser, plumbing laser, laser plumb bob or laser for aligning.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$1,835.99
$1,835.99 / 1 Each
Technical Data
Accuracy
±1/8 in at 33 ft
Max. operating distance (diameter)
1574.8 in (points) 1
Maximum operating time
60 h
Battery type
4 x 1.5 V (AA)
Self leveling range at room temperature
+/-4° °
Self leveling time
3 s
IP protection class
IP 54 (EN 60529)
Laser type
Point
- Operating distance can be significantly affected by site conditions. See operating instructions.
Documents
pdf Operating Instruction PM 2-PG (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 9.9 MB ]
Features & Applications
Features
- Better visibility for better productivity – green plumb lasers give you a point which is 4x easier to see than red lasers in indoor environments, so you can work precisely over much longer distances
- Extreme ease of use – one button operation, and low-battery alert to help prevent unexpected downtime
- PMW 71 magnetic foot included – speed up drywall installation by easily attaching the plumb laser to metal drywall track
- Practical and durable design – compact housing and transport lock to better withstand jobsite conditions, and Class 2 laser requiring no special precautionary measures for use
- Better visibility for better productivity – green plumb lasers give you a point which is 4x easier to see in indoor environments, so you can work precisely over much longer distances (up to 100 ft)
Applications
- Transferring points from floors to ceilings
- Plumbing windows and doors
- Marking plumb points for steel and timber structures
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat


