TE 60-AVR Rotary hammer
Corded TE 60-AVR Promotion (HC) #5007941






Versatile and powerful SDS Max (TE-Y) rotary hammer for concrete drilling and chiseling, with Active Vibration Reduction (AVR)
- Weight according EPTA-Procedure 01/2003 without battery: 15 lb
- Single impact energy: 5.8 ft-lbf
- Hammer drilling diameter range: 15/32 - 3-15/16 in
Customers also searched for concrete drill , rotary hammer , hammer drill , rotary hammer drill or SDS MAX Rotary Hammer.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$1,999.00
$1,999.00
/
1 Each
Technical Data
Weight according EPTA-Procedure 01/2003 without battery
15 lb
Single impact energy
5.8 ft-lbf
Hammer drilling diameter range
15/32 - 3-15/16 in
Optimum Hammer drilling range
23/32 - 1-9/16 in
Hammer drilling RPM
340 rpm
Full hammering frequency
3300 impacts/minute
Functionality
Active Vibration Reduction (AVR), Chiseling
Triaxial vibration value for hammer drilling into concrete (ah,HD)
10.5 m/s² 1
Dust removal system available
TE DRS-Y, TE DRS-D, TE DRS-BK
Triaxial vibration for chiseling into concrete
9.1 m/s² 2
Rated input power
1350 W
Dimensions (LxWxH)
19.1 x 4.5 x 10.7 mm
A-weighted emission sound power level
107 dB (A) 3
A-weighted emission sound pressure level
99 dB (A) 4
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
Features & Applications
Features
- High versatility for a wide range of drilling and chiseling applications
- Exceptionally high performance-to-weight-ratio
- Active Vibration Reduction (AVR) makes the tool less tiring to use – helping to increase daily productivity
- Optional DRS-Y dust removal system collects up to 95% of dust
- Detachable supply cord for quick and easy replacement of damaged/broken cords on the jobsite
Applications
- Drilling anchor and through-holes in concrete and masonry (recommended diameter range 5/8" - 3 1/8")
- Coring in masonry and concrete with TE-Y BK core bits up to 4-15/16" diameter
- Medium-duty demolition work
Related Products
Ultimate SDS Max (TE-Y) hammer drill bit for exceptional concrete drilling performance (imperial)
Premium SDS Max (TE-Y) hammer drill bit for high drilling performance in reinforced concrete (fractional)
Premium SDS Max (TE-Y) hammer drill bit with carbide tip for drilling holes into concrete
Ultra-sharp SDS Max (TE-Y) bull point chisels for chipping and breaking up concrete and masonry
Services
Hilti Tool Service
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Loan tools during repair to reduce downtime.
- Theft coverage helps to reduce financial risk and unexpected expenses.
- Temporary tools for peak times and special applications help to reduce investments.
- Individual labels and online visibility provide tool fleet transparency.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat


