Nuron
TE 60-22 Cordless rotary hammer
#5007943





Powerful and cordless SDS Max (TE-Y) rotary hammer with high power-to-weight ratio for heavy-duty drilling and chiseling in concrete and masonry (Nuron battery)
- Weight according EPTA-Procedure 01/2003 without battery: 14.1 lb
- Optimum Hammer drilling range: 23/32 - 1-9/16 in
- Single impact energy: 6.5 ft-lbf
Customers also searched for Cordless SDS MAX Rotary Hammer, SDS MAX Drill, SDS MAX Hammer Drill, concrete hammer drill or rotohammer.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$2,299.00
$2,299.00
/
1 Each
Technical Data
Weight according EPTA-Procedure 01/2003 without battery
14.1 lb
Optimum Hammer drilling range
23/32 - 1-9/16 in
Single impact energy
6.5 ft-lbf
Hammer drilling RPM
303 rpm
Full hammering frequency
3480 impacts/minute
Functionality
Active Torque Control (ATC), Active Vibration Reduction (AVR), Hammer drilling, Chiseling, Power reduction
Triaxial vibration for chiseling into concrete
9.1 m/s² 1
Dust removal system available
TE DRS-Y, TE DRS-D
A-weighted emission sound pressure level
98 dB (A) 2
A-weighted emission sound power level
106 dB (A) 3
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
Features & Applications
Features
- Outsized power-to-weight ratio – our next-generation TE 60-22 offers 25% faster drilling speeds and the power you’d expect from a much heavier rotary hammer
- Maximized work per charge – brushless motor and more efficient 22V Nuron batteries help you get more battery run time
- Upgraded safety features – includes Active Torque Control (ATC) to better protect you from uncontrolled spinning if the bit jams, and Dust Removal System (DRS) compatibility for virtually dust-free drilling
- Longer trigger time – Active Vibration Reduction (AVR) helps shield from vibration so you can work with fewer interruptions
- On the Nuron battery platform – cordless rotary hammers without compromise thanks to longer-lasting lithium-ion batteries, energy-saving drill bits and a range of services to keep you productive, today and tomorrow
Applications
- Extremely versatile rotary hammer drill for heavy-duty concrete construction work as well as building services installation
- Drilling holes for post-installed rebar connections in concrete (recommended diameter range 3/4” to 1-5/8”)
- Drilling holes for pipe penetrations or electrical outlets through concrete and masonry
- Chiseling openings and channels in concrete or masonry
- Digging holes in earth – SDS Max clay spade available separately
Related Products
Ultimate SDS Max (TE-Y) hammer drill bit for exceptional concrete drilling performance (imperial)
Ultimate SDS Max (TE-Y) hollow hammer drill bit for virtually dust-free drilling in concrete
Self-sharpening SDS Max (TE-Y) scaling chisels for scraping away weld spatter, formwork seepage and other residues
SDS Max (TE-Y) flatpoint chisel bits with polygon design for faster and more controlled demolition of concrete and masonry
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat


