HAS-V-36 Anchor rod
High-performance anchor rod for injectable hybrid/epoxy anchors (carbon steel, ASTM F1554 grade 36, zinc-plated)
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)
- PROFIS Software: Yes
Customers also searched for threaded rod, all thread, grade 36, low carbon or A36.
Choose options
Material composition
- Steel, grade 36, ASTM F1554, zinc plates (min. 5 µm)
Anchor size - D
- 1/4"
- 5/16"
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
- 1 in
Anchor length - L
- 3 in
- 4-3/8 in
- 4-1/2 in
- 5-1/8 in
- 6 in
- 6-1/2 in
- 8 in
- 10 in
- 12 in
- 16 in
Head configuration
- Externally threaded
Pack size
- 1 pc
- 4 pc
- 10 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $89.25
Technical Data
Material, corrosion
Carbon steel, zinc-plated
Base materials
Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)
PROFIS Software
Yes
Approvals / Test reports
ICC-ES report (concrete), ICC-ES report (masonry)
Cleaning procedures
Automatic Cleaning (SafeSet Hollow Drill Bit), Compressed-Air Cleaning, Manual Cleaning
Type of fixing
Pre-fastening
Documents
Features & Applications
Features
- Fully compliant with ASTM F1554
- Custom lengths and additional diameters up to 2" available upon request
- Free of oil and other contaminants for the highest performance with Hilti HIT adhesive anchoring systems
- Supplied complete with high-quality nuts with matching steel grade and thread tolerances for reliable performance
- Chamfered end ensures easy threading of the nut
Applications
- Suitable for fastenings in concrete and masonry in combination with the relevant Hilti HIT adhesive anchoring systems
- Suitable for ductile fastening points with predictable steel failure in seismic-relevant applications
For approval or certificate information, please see individual items.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.