Water collectors

Water collector holder for Hilti coring systems
- For use with: n/a
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
From $26.25
Technical Data
For use with
n/a
Features & Applications
Features
- Enables clean drilling overhead
- Collect up to 100% of slurry
Applications
- Can be used with the WMS 100 water management system or a vacuum cleaner
- Should be used with water collector holders
- Should be fixed to a drill stand
For approval or certificate information, please see individual items.
Related Products
Sealing for the DD-WC-S water dam for core bit diameters from 8 mm (5/16") to 87 mm (3-7/16")
Sealing for the DD-WC-SM water dam for core bit diameters from 24 mm (15/16") to 162 mm (6-3/8")
Sealing for the DD-WC-ML water dam for core bit diameters from 24 mm (15/16") to 250 mm (9-13/16")
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat


