S-MD 12-14 HWH #3 SS316 Self-drilling metal screws
Self-drilling screw (A4 stainless steel) with 5/16" washer for thin-medium metal-to-metal fastenings (up to 0.16 inch)
- Screw drive/recess type: Hexagon 8
- Base materials: Aluminium, Carbon steel
- Environmental Conditions: Dry indoor, Indoor environments with temporary condensation, Outdoor, rural or urban environment with low pollution, Outdoor with moderate concentration of pollution, Outdoor, areas with heavy industrial pollution, Close proximity to roads, Coastal areas
premium
Choose options
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Screw drive/recess type
Hexagon 8
Base materials
Aluminium, Carbon steel
Environmental Conditions
Dry indoor, Indoor environments with temporary condensation, Outdoor, rural or urban environment with low pollution, Outdoor with moderate concentration of pollution, Outdoor, areas with heavy industrial pollution, Close proximity to roads, Coastal areas
Product Class
Premium
Documents
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- Creates more reliable, corrosion-resistant fastenings
- EPDM rubber washer – creates a more reliable seal against water
- Fast and robust drill tip
- For more reliable fastenings with defined load values
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Stainless steel (A4) for fastening in highly corrosive environments
- Thin metal-to-metal connections (up to 0.16 inch)
- For applications requiring watertight fastenings with 5/16" washer
- Fastening steel or aluminum to aluminum substructures, e.g. for DBV-rainscreen installation
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.