SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn More

Receivers and target plates for rotating lasers

Remote contr./laser rec. PRA 400 #2399628

Remote/receivers and holders for your Hilti PR rotating lasers

  • Product information: Bluetooth® enabled universal rotary laser remote/receiver with IP66 rating, transparent lens for detecting red rotating laser beams up to 800m (2600 ft) and green rotating laser beams up to 300m (980 ft) diameter, digital screen for displaying the offset value, and keypad for triggering automatic functions

Technical Data

Product information
Bluetooth® enabled universal rotary laser remote/receiver with IP66 rating, transparent lens for detecting red rotating laser beams up to 800m (2600 ft) and green rotating laser beams up to 300m (980 ft) diameter, digital screen for displaying the offset value, and keypad for triggering automatic functions

Documents

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.