SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn more

Pipe press tools, cutters, and crimpers

Find the right hydraulic pipe press tools for metal and plastic pipe installation, or search our range of cordless cutters and crimpers, designed to increase the safety and productivity of electrical termination work

12 Products

Filter

Nuron

NPR 24-22 Pipe press tool


Description
Compact, light and fast cordless inline press tool compatible with interchangeable 24 kN press jaws (Nuron battery platform)
Press force
24 kN
For use with jaws
NPR PC Jaws
Pressing capacity metal pipes
1-1/4 in

Nuron

NPR 32-22 Pipe press tool


Description
Versatile and comfortable cordless inline press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
Press force
32 kN
For use with jaws
NPR PS standard press jaws;NPR PR press rings;NPR PA 1 actuator;NPR PA 2 actuator;NPR PA 5 actuator
Pressing capacity metal pipes
2-1/8 in

Nuron

NPR 32 XL-22 Pipe press tool


Description
Heavy-duty cordless pistol-grip press tool compatible with interchangeable 32 kN press jaws and rings (Nuron battery platform)
Press force
32 kN
For use with jaws
NPR PS standard press jaws;NPR PR press rings;NPR PA actuator
Pressing capacity metal pipes
4-1/4 in

Nuron

NUN 54-22 Cordless 6-Ton cable crimper and cutter
Description
Universal 6-Ton cordless cable crimper and cutter with interchangeable jaws (Nuron battery platform)
Cutting capacity
3/8 guy wire (HS)", 477 kcmil ACSR (Hawk), 600 kcmil Cu cable / 1-1/4", 750 kcmil Al cable / 1-1/4"", 9/32 guy wire (EHS)", Al Class 1: Max. outer diameter 33 mm, Al Class 2: Max. outer diameter 33 mm, Cu Class 1: Max. outer diameter 33 mm, Cu Class 2: Max. outer diameter 33 mm, Guy Wire (EHS): Max. outer diameter 7 mm, Guy Wire (HS): Max. outer diameter 9.5 mm
Dimensions (LxWxH)
4.6 x 3 x 14.9 in
Battery System
Nuron

Nuron

NCT 53 C-22 Copper/Aluminum cordless cable cutter
Description
Cordless inline cutter for copper and aluminum cables up to 2” │ 50 mm (Nuron battery platform)
Cutting capacity
1000 kcmil Al cable, 1000 kcmil Cu cable, Al Class 1: Max. outer diameter 53 mm, Al Class 2: Max. outer diameter 53 mm, Al Class 5: Max. outer diameter 53 mm, Al Class 6: Max. outer diameter 53 mm, Cu Class 1: Max. outer diameter 53 mm, Cu Class 2: Max. outer diameter 53 mm, Cu Class 5: Max. outer diameter 53 mm, Cu Class 6: Max. outer diameter 53 mm
Head rotation
350 °
Dimensions (LxWxH)
5.4 x 3 x 19.1 in

Nuron

NCT 85 C-22 Copper/Aluminum cordless cable cutter
Description
Cordless pistol-grip cutter for copper and aluminum cables up to 3.2” │ 80 mm (Nuron battery platform)
Cutting capacity
3,3" Al cable, 3,3" Cu cable, Al Class 1: Max. outer diameter 85 mm, Al Class 2: Max. outer diameter 85 mm, Al Class 5: Max. outer diameter 85 mm, Cu Class 1: Max. outer diameter 85 mm, Cu Class 2: Max. outer diameter 85 mm, Cu Class 5: Max. outer diameter 85 mm
Head rotation
350 °
Dimensions (LxWxH)
16.6 x 4.1 x 20.7 in

Nuron

NCT 25 S-22 ACSR and guy wire cordless cable cutter
Description
Scissor-style cordless hydraulic cable cutter for ACSR cable and guy wire (Nuron battery platform)
Cutting capacity
3/8 guy wire (EHS)", 557 kcmil ACSR (Eagle), 7/16 guy wire (HS)", ACSR: Max. outer diameter 25 mm, Guy Wire (EHS): Max. outer diameter 9.5 mm, Guy Wire (HS): Max. outer diameter 11 mm
Head rotation
350 °
Dimensions (LxWxH)
4.9 x 3 x 16.4 in

Nuron

NCT 45 S-22 ACSR and guy wire cordless cable cutter
Description
Guillotine-style cordless hydraulic cable cutter with larger cutting capacity for ACSR cable and guy wire (Nuron battery platform)
Cutting capacity
1/2 guy wire (EHS)", 1590 kcmil (Falcon), 5/8 guy wire (HS)", ACSR: Max. outer diameter 45 mm, Guy Wire (EHS): Max. outer diameter 13 mm, Guy Wire (HS): Max. outer diameter 15.9 mm
Head rotation
350 °
Dimensions (LxWxH)
5.1 x 3 x 17.9 in

Nuron

NCR 60 D-22 Dieless 6-Ton crimper
Description
Cordless 6-Ton dieless crimper for crimping cables up to 500 kcmil │ 240 mm² (Nuron battery platform)
Crimping capacity
10-240 mm² Al (fine stranded), 10-240 mm² Al (stranded), 10-240 mm² Cu (fine stranded), 10-240 mm² Cu (stranded)
Dimensions (LxWxH)
4.6 x 3 x 14.9 in
Battery System
Nuron

Nuron

NCR 120-22 12-Ton crimper


Description
Cordless 12-Ton crimper for crimping cables up to 750 kcmil │ up to 300 mm² in aluminum and 400 mm² in copper
Crimping capacity
10-400 mm² Al (fine stranded), 10-400 mm² Al (stranded), 10-400 mm² Cu (fine stranded), 10-400 mm² Cu (stranded), 750 kcmil Al, 750 kcmil Cu
Dimensions (LxWxH)
14.6 x 4.1 x 16.6 in
Battery System
Nuron

Nuron

NCR 120C-22 12-Ton crimper (coated)
Description
Cordless 12-Ton crimper with PVC coated head for crimping cables up to 750 kcmil │ 400 mm² (Nuron battery platform)
Crimping capacity
10-400 mm² Al (fine stranded), 10-400 mm² Al (stranded), 10-400 mm² Cu (fine stranded), 10-400 mm² Cu (stranded), 750 kcmil Al, 750 kcmil Cu
Dimensions (LxWxH)
14.6 x 4.1 x 16.7 mm
Battery System
Nuron
NCT 85-A Cu/Al cable cutter
Description
Cordless pistol-grip copper and aluminum cable cutter with high cutting capacity up to 3.3" / 85 mm diameter
No technical data available