Save up to 70% On select Overstock items. Shop now
special

DSH 900-X Gas cut-off saw

DSH-X 16" gas saw w/cart and blade #3555411

Powerful, rear-handle, hand-held 87 cc gas saw with auto-choke – cutting depth up to 6"

  • Rated power: 4.3 kW
  • Wet or dry operation: Wet and Dry
  • Fuel mixture: 50:1 (2% oil)

Customers also searched for gas powered metal cutting sawgas powered concrete sawgas powered sawgas powered metal saw or gas concrete saw.

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
$6,259.00
$6,259.00
/
1 Each