DD-ST 160 Core drill stand
Drilling stand DD-ST 160 CTL Offer #5004790

Drill stand for Hilti DD 160 coring machines
- Column extension: Yes
- For use with: DD 160
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Column extension
Yes
For use with
DD 160
Features & Applications
Features
- Compact and lightweight – designed for portability and easier setup
- Comprehensive range of accessories available – such as vacuum pads, jack screws, fastening kits, and water collector systems
- Easy set-up – tool-free quick-connection of drive unit
Applications
- Drilling range up to 200 mm (8”) diameter without spacers
- Compatible with the DD 160 coring machine
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
