DD-HD 30 Core drill stand
Drilling stand DD-HD 30-CA Offer #5004791

Drill stand for heavy duty Hilti coring machines (see technical data for tool compatibility)
- Angular coring: Yes
- Column extension: Yes
- For use with: DD 200, DD 250-CA, DD 350-CA, DD 500-CA
Customers also searched for core drill stand, diamond drill stand or drill stand.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Angular coring
Yes
Column extension
Yes
For use with
DD 200, DD 250-CA, DD 350-CA, DD 500-CA
Weight
47.18 lb
Drill Stand Height
31.1 in
Features & Applications
Features
- Built-in fine feed – making drilling less tiring during sustained operation
- Angular drilling – easy, stepless adjustment up to 45°
- Comprehensive range of accessories available – such as vacuum pads, spacers, cross column, jack screws, fastening kits
- Easy set-up – tool-free quick-connection of drive unit
Applications
- Drilling range up to 300 mm diameter without spacers
- Drilling range up to 600 mm diameter with spacers
- Coring at angles of up to 45°
- Can be fastened by anchor, using the optional vacuum pad or with the jack screw
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
