SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn More

Tool cases for cutters and crimpers

Case NCR/CT #2188133

Hard-sided carrying case for storing and transporting your Hilti cable cutter or crimper and its accessories

  • Types: Individual tool cases
  • Compatible with: Cutters and crimpers
  • Dimensions (LxWxH): 19.3 x 15.4 x 4.7 mm

Technical Data

Types
Individual tool cases
Compatible with
Cutters and crimpers
Dimensions (LxWxH)
19.3 x 15.4 x 4.7 mm

Features & Applications

Features

  • Helps protect your cable cutter or crimper while being stored and transported around your jobsites
  • Robust inlay helps protect and simplify the placement of your tool and accessories in the Hilti tool case
  • Double-carry handle for easy and keyless transportation of two Hilti tool cases in one hand.
  • Three preview plates on the sides of the Hilti tool case indicate the tool type

Applications

  • Transport and storage of one specific cable cutter or crimper and its accessories

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.