SPECIFICATIONS AND CAD DETAILS

Help ensure your design is properly documented

anchor and rebar

Anchor And Rebar

General notes and CAD details

Download (PDF, DWG)

Firestop

CAD details

Download (PDF, DWG)

Anchor Channel

CAD details

Download (PDF, DWG)

Fastening To Steel

CAD details

Download (PDF, DWG)

Modular Support Systems

CAD details

Download (PDF)

Specifications

CSI guideline specifications

Download (DOC)

Anchor And Rebar

General Notes

File Description Format
PI Anchors Post-Installed Anchors
DOC
PI Rebar Post-Installed Reinforcing Bars
DOC

The following details are the most common anchoring applications. Simply select one that meets all your application requirements and download the plans details in PDF or DWG format.

Applications

Description Format Format
Post-Installed Adhesive Anchors
DWG PDF
Post-Installed Mechanical Anchors
DWG PDF
Post-Installed Rebar
DWG PDF
MEP Anchor Supports DWG PDF

Firestop

The following drawings include the most common firestop systems by project type. Simply select one that meets all your application requirements and download the plans details in PDF or DWG format.

Applications

Description Format Format
Floor Penetrations DWG PDF
Wall Penetrations DWG PDF
Joints DWG PDF
Smoke and Acoustic - Penetrations and Joints   PDF

Anchor Channel

The following sections include details for the various types of anchor channels and T-bolts that Hilti has to offer. Also included is the HAC Inventory Selector Resource to help guide specifiers on lead times for stock, non-stock and custom items. Select the products that meet your needs and download the details in PDF or DWG format.

HAC-V(-T)

HAC-V(-T) EDGE Lite

HAC-V(-T) EDGE

HAC‐V(-T) Edge C

HAC-V(-T) Rebar XTS

HAC-V(-T) Rebar XT

Standard Inventory and Lead Time Information

Description Format
Hilti Anchor Channel Inventory Selector Guide  PDF

Smooth Channel Profile

Rounded head anchor

Description Format Format
HAC-V 35 PDF DWG
HAC-V 40 PDF DWG
HAC-V 50 PDF DWG
HAC-V 60 PDF DWG
HAC-V 70 PDF DWG

Rebar face of slab

Description Format Format
HAC-V Rebar XT
PDF DWG
HAC-V Rebar XTS
PDF DWG

Rebar top of slab

Description Format Format
HAC-V EDGE LITE PDF DWG
HAC-V EDGE PDF DWG
HAC-V EDGE C PDF DWG

T-Bolt

Description Format Format
HBC-C(-N), Hardware PDF DWG

Serrated Anchor Channel Profile

Rounded head anchor

Description Format Format
HAC-V-T 30 PDF DWG
HAC-V-T 50 PDF DWG
HAC-V-T 70 PDF DWG

Rebar face of slab

Description Format Format
HAC-V-T Rebar XT
PDF DWG
HAC-V-T Rebar XTS
PDF DWG

Rebar top of slab

Description Format Format
HAC-V-T EDGE LITE PDF DWG
HAC-V-T EDGE PDF DWG
HAC-V-T EDGE C PDF DWG

T-Bolt

Description Format Format
HBC-B & HBC-T PDF DWG

Fastening To Steel

The following details are the most common fastening to steel applications. Simply select one that meets all your application requirements and download the plans details in PDF or DWG format.

Applications

Description Format Format
Decking fasteners DWG PDF
Grating fasteners DWG PDF
Cable tray hold downs DWG PDF
Electrical connection DWG PDF
Strut to steel attachment DWG PDF
Grounding/Bonding connections DWG PDF

Modular Support Systems

The following details are the most common modular support systems applications. Simply select one that meets all your application requirements and download the plans details in PDF format.

Applications

Description Format
Electrical and instrumentation stands PDF
Piping supports PDF
Cable tray supports PDF
MEP supports PDF
Pipe stanchion PDF

Specifications

Download relevant CSI guide specifications

Division Description Format
01 45 29 Concrete Monitoring and Testing DOC
03 15 00 
Concrete Accessories
DOC
05 05 19
Post-Installed Concrete Anchors 
DOC
05 31 13
Steel Floor Decking
DOC
05 31 23
Steel Roof Decking
DOC
05 43 00 
Slotted Channel Framing
DOC
05 43 50 Modular Girder Framing DOC
05 53 00
Metal Grating with Blunt and Sharp Tip Fastening Technology
DOC
05 53 00
Metal Grating with Blunt Tip Screw Fastening Technology for S-BT
DOC
05 53 00
Metal Grating with Sharp Tip Technology
DOC
05 54 00
Metal Floor Plates
DOC
06 60 00
FRP Grating
DOC
07 81 23
Intumescent Fireproofing 
DOC
07 84 00
Firestopping DOC
07 84 13
Penetration Firestopping
DOC
07 84 43 
Joint Firestopping
DOC
07 92 19
Acoustical Joint Sealants
DOC
09 22 16
Non-Structural Metal Framing
DOC
22 00 00
Firestopping for Plumbing 
DOC
22 05 29
Hanger Supports for Plumbing and Piping Equipment
DOC
2X 05 29 Cable Hanging Systems DOC
23 00 00
Firestopping for HVAC 
DOC
26 00 00 
Firestopping for Electrical 
DOC
26 05 26 
Grounding and Bonding for Electrical Systems
DOC
26 05 29 Hanger Supports for Electrical Systems 
DOC
27 05 37
Firestopping for Communication Systems 
DOC
07 XX XX Endothermic Mat Solution DOC
26 05 XX Cable Management Firestop Devices DOC

Share