Save up to 70% On select items. Shop now
Nuron

AG 4S-22 Cordless angle grinder (4.5")

Cordl. angle grinder AG 4S-22-4.5 bulk #2400996

Compact cordless angle grinder with adjustable speed and slide switch, for cutting and grinding with discs up to 4.5" (Nuron battery platform)

  • Rated voltage: 21.6 V
  • Disc diameter: 4-1/2 in
  • Max. cutting depth: 1.1 in

Customers also searched for AG 4Sangle grindergrindercordless grinder or compact angle grinder.

Customize your kit

Tool Body
Tool body with cardboard box Includes: 1x Wrench, 1x Flange univ assy.set, 1x Flange Outer, 1x Threaded stud, 1x Comfort side handle, 1x Protective cover 115/4.5" assy, 1x Clip-on front cover 115
How many kits do you want to order?
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
$309.00