Nuron
AG 4D-22 Cordless angle grinder (4.5")






Compact cordless angle grinder with dead man's switch, for cutting and grinding with discs up to 4.5" (Nuron battery platform)
- Rated voltage: 21.6 V
- Disc diameter: 4-1/2 in
- Max. cutting depth: 1.1 in
Customers also searched for AG 4D, Angle grinder, grinder or cordless angle grinder.
Choose options
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
Price loading error occured
Please contact us
Technical Data
Rated voltage
21.6 V
Disc diameter
4-1/2 in
Max. cutting depth
1.1 in
No load RPM
gear 6: 7700 rpm
Trigger type
Paddle with deadman
Weight according EPTA-Procedure 01/2003 without battery
4.4 lb
Features & Applications
Features
- More powerful – the brushless motor delivers as much power as a 8 amp corded angle grinder for increased productivity
- Quick-acting brake – stops the disc in under 2 seconds for increased safety
- 3D Active Torque Control (ATC) – for better protection against kickback in any direction
- Comfortable and ergonomic – integrated dead man’s switch and slim grip for increased safety and comfort
- Auto-restart – if the disc stops from too much applied pressure, it auto-restarts if the pressure is released within 2 seconds
Applications
- Cutting rebar, pipes and sheet metal
- Cutting and grinding of steel and other metals
- Cutting and grinding concrete, masonry, stone, and roof tiles
- Notching, grinding, deburring and finishing metal surfaces
For approval or certificate information, please see individual items.
Related Products
Nuron

Versatile 22V Li-ion battery with optimal balance of weight, power and run time for use with Nuron power tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Ultimate diamond blade with Equidist technology for superior cutting in different base materials
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat
