special
SB 4-A22 Cordless band saw
Cordless Band Saw SB 4 A-22 #2149567
22V cordless band saw with LED light and a maximum cutting depth of 63.5 mm (2 1/2")
- Base material: Metal, Stainless steel
- Blade Dimensions (LxWxH): 28.9 x 0.5 x 0 in
Customers also searched for band saw, bandsaw, portable band saw, portable band saw or Battery.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $314.00




