Save up to 70% On select Overstock items. Shop now

Kwik Bolt 3 Wedge anchor SS304

High-performance wedge anchor with everyday approvals for uncracked concrete (304 stainless steel)

  • Material, corrosion: Stainless Steel, 304
  • Head configuration: Externally threaded
  • Approvals / Test reports: ICC-ES report (concrete), LABC, Miami Dade County, Nuclear (NQA-1)

Customers also searched for wedge anchorstainless steel wedge anchorexpansion anchor or KB3.

Choose options

Anchor size - D
  • 3/8 in
  • 1/2 in
  • 5/8 in
  • 3/4 in
Anchor length - L
  • 2-1/4 in
  • 2-3/4 in
  • 3 in
  • 3-3/4 in
  • 4-1/2 in
  • 4-3/4 in
  • 5 in
  • 5-1/2 in
  • 6 in
  • 7 in
  • 8 in
  • 8-1/2 in
  • 10 in
  • 12 in
Pack size
  • 1 pc
  • 15 pc
  • 20 pc
  • 25 pc
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You cannot see your company prices

Please log in or register to see your company prices.

Discounted net
From $512.00