HIT-RE 500 V3 Epoxy anchor
Ultimate-performance injectable epoxy mortar with approvals for rebar connections and heavy-duty anchoring
- Base materials: Concrete (cracked), Concrete (uncracked)
- Base material condition (as per approval): Dry, Submerged, Water-filled, Wet
- Approvals / Test reports: Fire, ICC-ES report (concrete), Seismic
Customers also searched for epoxy, epoxy anchor, adhesive anchor, chemical anchor or resin.
Choose options
Content per can/cartridge
- 11.16 fl oz (US)
- 16.91 fl oz (US)
- 47.34 fl oz (US)
Return Policy
- No Returns
Pack size
- 1 pc
- 4 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $112.00
Technical Data
Base materials
Concrete (cracked), Concrete (uncracked)
Base material condition (as per approval)
Dry, Submerged, Water-filled, Wet
Approvals / Test reports
Fire, ICC-ES report (concrete), Seismic
IBC compliance
IBC 2015, IBC 2018
Seismic loading
Yes
PROFIS Software
Yes
Anchoring elements
HIS-N internally threaded sleeves, HIT-V threaded rods, Rebar
Cleaning procedures
Automatic Cleaning (SafeSet Hollow Drill Bit), Compressed-Air Cleaning, Manual Cleaning
Storage and transportation temperature range
5 - 25 °C
In-service temperature – range
-40 - 70 °C
Documents
Features & Applications
Features
- High performance and technical superiority as per international approvals
- Suitable for diamond-cored holes – when prepared using the TE-YRT roughening tool
- Injectable epoxy suitable for all-year use – cures at temperatures down to -5°C / 23°F
- Longer working time – allows greater flexibility during installation
- Suitable for water-filled holes and underwater applications (depending on rod specification and approvals)
Applications
- Structural connections with post-installed rebar (e.g. extension/connection to walls, slabs, stairs, columns, foundations, etc.)
- Structural renovation of buildings, bridges and other civil structures, retrofitting and re-strengthening of concrete members possible
- Anchoring structural steel connections (e.g. steel columns, beams, etc.)
- Fastenings requiring seismic qualification
- Fastening in natural stone and wood, including GLT and CLT made by spruce, pine or fir.
For approval or certificate information, please see individual items.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.