new
CFS-MSL CGL Ganging Clips
Ganging clamps CFS-MSL GCL (12) #2356364
Clips required for ganging of modular sleeves in customized configurations
- Product Class: Ultimate
- Application temperature range: -5 - 50 °C
- Storage and transportation temperature range: -5 - 50 °C
ultimate
Choose options
Pack size
- 12 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $15.00
Technical Data
Product Class
Ultimate
Application temperature range
-5 - 50 °C
Storage and transportation temperature range
-5 - 50 °C
Temperature resistance range
-30 - 75 °C
Documents
Features & Applications
Features
- Allows for faster and more secure ganging of modular fire sleeves in wall and floor frames
- Can be purchased separately in bags of 4 and 12 clips
Applications
- For use whenever multiple modular sleeves are ganged together
- Ganging clips are necessary to gang devices together
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.






