Exclusive PricesUnlock Your Personalized PricingLog In Now
Cut-offSaws

Built for the tough cuts

CUT DEEPER

Concrete

Make cuts up to 150 mm in concrete with a 360 mm blade using a DSH 900-22 battery cut-off saw.
CUT TO SIZE

Masonry

Make cleaner, faster cuts on bricks and block using our DSH 600-22 or DSH 700-22 battery cut-off saws.
CUT WITH POWER

Asphalt

Get up to 20% more power with new model DSH 700-22 battery cut-off saw.
CUT SAFER

Metal

For safer cuts, use our extra long-lasting SPX metal cutting disc.
CUT DEEPER

Concrete

Make cuts up to 150 mm in concrete with a 360 mm blade using a DSH 900-22 battery cut-off saw.
CUT TO SIZE

Masonry

Make cleaner, faster cuts on bricks and block using our DSH 600-22 or DSH 700-22 battery cut-off saws.
CUT WITH POWER

Asphalt

Get up to 20% more power with new model DSH 700-22 battery cut-off saw.
CUT SAFER

Metal

For safer cuts, use our extra long-lasting SPX metal cutting disc.

    Designed for productivity and safety

    Increased drop and kickback protection

    Unique 3D Active Torque Control (ATC) for battery saws stops tool in ≤ 1 second 

    Fast-acting blade brake

    Blade stops spinning in < 4 seconds after the triggers released.

    Virtually dust-free drilling

    The DWP 15-22 water pump helps suppress dust to within allowable limits – ideal for battery saws.

    Total system performance

    Get up to 30% more runtime using our battery-optimized blades.

    Save over one ton in CO2 emissions per year with the battery-powered DSH 600-22 ¹
    BATTERY OR GAS?
    Pick your power source

    No matter what your cutting job, we have the heavy-duty performance and power you need. Choose battery cut-off saws on the Nuron platform for both indoor and outdoor work when you’re cutting the equivalent of 1–2 gas tanks a day. Go with gas saws when you’re using two or more gas tanks a day in locations where you don’t have access to power and can’t plug in your chargers.

    BATTERY
    What you can do with 4 charged batteries*

    Up to
    22
    Curbstone cuts
    .

    Up to
    95
    Rebar Cuts
    .

    Gas
    When to use gas

    2 or more gas tanks / day
    When you need continuous power

    * *Based on internal testing with:

    DSH 600-22 ATC and DSH 700-22 ATC battery-powered cut-off saws. Figures based on 2x B 22-290 batteries and SPX Universal A blade. Actual output varies based on jobsite conditions.

    “No fuel mix issues. No broken pull cords. Plus the longer tool life. Going with battery cut-off saws was an easy choice. ”

    Power up your tool crib

    FAQs

    Shop now
    Terms and Conditions

    (1)This 20-2-1 Warranty modifies only the “WARRANTY” provision of Hilti’s General Terms & Conditions of Sale for Hilti-brand tools, replacing the standard 12-month product warranty. All other Terms and Conditions, including the service warranty, exclusions, disclaimers of implied warranties, and limitations of liability, remain unchanged. This is a professional warranty for tools sold for commercial and professional use and does not create additional consumer rights. Coverage applies only to Hilti-branded tool bodies and excludes batteries, chargers, components, accessories, and consumables. Customers’ statutory warranty rights remain unaffected.

    (2) Exclusions apply. Products excluded from the 20-year coverage are covered only under the warranty stated in the General Terms and Conditions of Sale. Excluded products include: [grinders, SD screwdrivers, gas saws, WSR corded tools, UD/UH tools, certain hydraulic and powder actuated components, batteries, and combo kit accessories].

    (3) Wear and tear coverage excludes damage due to abuse or use outside the operator’s manual. The following consumable items are excluded and are the customer’s responsibility: pistons, buffers, and spring clips for powder-actuated tools; pull-cord assemblies and filters for gas saws; filters for vacuums; and hydraulic jaws, blades, and dies for hydraulic tools. Fully excluded from wear and tear coverage: grinders, SD 4500, SD 2500, gas saws, WSR corded tools, and UD and UH tools. Covered for one (1) year only: DX 860 and DX 9. Covered for two (2) years or 200 hours of usage, whichever comes first: wall saw head, remote control, E-box, and wire saw power unit and control box.

    (4) The one-day repair turnaround begins when the tool is received at a Hilti Tool Service Center (TSC). Eligibility requires pre-approval of the Repair Cost Limit (RCL); repairs authorized below the RCL or requiring a quotation are not eligible. The program is limited to five tools per company per day per TSC and applies only to tools received through Hilti-approved carriers. Delays in payment authorization or force majeure events void the guarantee. Excluded products include total stations, optical devices, detection tools, wall saws, wire saws, and HAT 28. Out-of-warranty tools qualify only with RCL pre-approval. The one-day-or-free program may be discontinued at any time. If Hilti does not meet the turnaround requirement, the customer’s exclusive remedy is a free repair, including parts, labor, and shipping. Hilti is not liable for damages or losses caused by late delivery.

    Get your cut-off saw