Demolition hammers and breakers
Check out our new Heavy-Duty tools and accessories
Wall work just got easier


Wall demolition

Rebar exposure

Surface removal work

Wall openings
Make room for pipes, vents, or windows with speed.


High-performance Nuron battery platform
Get more done with powerful cordless demolition. Pair with the right bits or chisels to stay productive on the job.

Active Vibration Reduction (AVR)
Helps reduce fatigue and improve comfort so you can power through tougher jobs with more control.

Dust removal system (DRS)
Capture up to 95% of fine dust at the source when used with the right Hilti vacuum (sold separately).

Comfort side handle
Side handle with fast-opening clip for precision and comfort (not included)

Power up your tool crib
FAQs
For maximum reach with your Hilti cordless wall demolition hammer and breaker, choose a system of batteries, chargers, and chisels optimized for top-class cordless performance. We also recommend a dedicated Hilti case for storage and transportation of four additional batteries and two additional chargers.

Battery
Choose the B 22-290 Nuron battery – Hilti’s highest-capacity 22V Li-ion battery. Compatible with all Nuron cordless tools.

Charger
The C 8-22 Nuron ultimate charger is our fastest way to recharge your Nuron batteries, restoring power in as little as 30 minutes.

Inserts
To help maximize the amount of work done, select Hilti Ultimate line chisels. Features like self-sharpening tips enable higher-speed demolition, helping you to extend your reach. In addition, these chisels offer up to 50% longer lifetime.

Wall demolition
For wall demolition work, we recommend FlatPoint chisels

Wall correction
For wall correction work and exposing rebar, we recommend bull point chisels

Surface removal
For surface removal work, we recommend scaling chisels
For best handling experience, we recommend using certain tools without a side handle. The final decision is up to the operator

Defects in Material and Workmanship
Hilti will repair or replace parts that break as a result of defects in material or workmanship for 20 years.

No cost coverage
Hilti will repair tools at no cost for 2 years from the date of purchase. Damage due to normal wear and tear is covered, including parts, labor, and shipping.

In and out of the repair center in one day, guaranteed, or the repair is free.
If Hilti does not repair a tool the same day it is received in a Tool Service Center then the repair is free - including parts, labor and shipping.
(1) This 20-2-1 Warranty modifies only the “WARRANTY” provision of Hilti’s General Terms & Conditions of Sale for Hilti-brand tools, replacing the standard 12-month product warranty. All other Terms and Conditions, including the service warranty, exclusions, disclaimers of implied warranties, and limitations of liability, remain unchanged. This is a professional warranty for tools sold for commercial and professional use and does not create additional consumer rights. Coverage applies only to Hilti-branded tool bodies and excludes batteries, chargers, components, accessories, and consumables. Customers’ statutory warranty rights remain unaffected.
(2) Exclusions apply. Products excluded from the 20-year coverage are covered only under the warranty stated in the General Terms and Conditions of Sale. Excluded products include: [grinders, SD screwdrivers, gas saws, WSR corded tools, UD/UH tools, certain hydraulic and powder actuated components, batteries, and combo kit accessories].
(3) Wear and tear coverage excludes damage due to abuse or use outside the operator’s manual. The following consumable items are excluded and are the customer’s responsibility: pistons, buffers, and spring clips for powder-actuated tools; pull-cord assemblies and filters for gas saws; filters for vacuums; and hydraulic jaws, blades, and dies for hydraulic tools. Fully excluded from wear and tear coverage: grinders, SD 4500, SD 2500, gas saws, WSR corded tools, and UD and UH tools. Covered for one (1) year only: DX 860 and DX 9. Covered for two (2) years or 200 hours of usage, whichever comes first: wall saw head, remote control, E-box, and wire saw power unit and control box. (4) The one-day repair turnaround begins when the tool is received at a Hilti Tool Service Center (TSC). Eligibility requires pre-approval of the Repair Cost Limit (RCL); repairs authorized below the RCL or requiring a quotation are not eligible. The program is limited to five tools per company per day per TSC and applies only to tools received through Hilti-approved carriers. Delays in payment authorization or force majeure events void the guarantee. Excluded products include total stations, optical devices, detection tools, wall saws, wire saws, and HAT 28. Out-of-warranty tools qualify only with RCL pre-approval. The one-day-or-free program may be discontinued at any time. If Hilti does not meet the turnaround requirement, the customer’s exclusive remedy is a free repair, including parts, labor, and shipping. Hilti is not liable for damages or losses caused by late delivery.