Skip to main content
Save $60 on insertsUse code SYSTEM26Shop now

Demolition hammers and breakers

Wall Demolition Hammers and Breakers

Tough on demolition. Easy on you.
Big job coming up?

Check out our new Heavy-Duty tools and accessories

Wall work just got easier

Precise

Wall correction

Remove excess concrete and prep walls with precision to seta strong foundation for your next move
Powerful

Wall demolition

Tackle demanding wall demo like tearing out concrete or structural block with more confidence and speed.
Controlled

Rebar exposure

The control to cut through concrete to safely expose embedded rebar for inspections, connections, or retrofits.
Versatile

Surface removal work

From tile to plaster and more, strip wall surfaces clean to prep for finishing or rebuild.
Efficient

Wall openings

Break through more easily – with dedicated wall tools; or the universal TE 1000-AVR for work near floor level.
Precise

Wall correction

Remove excess concrete and prep walls with precision to seta strong foundation for your next move
Powerful

Wall demolition

Tackle demanding wall demo like tearing out concrete or structural block with more confidence and speed.
Controlled

Rebar exposure

The control to cut through concrete to safely expose embedded rebar for inspections, connections, or retrofits.
Versatile

Surface removal work

From tile to plaster and more, strip wall surfaces clean to prep for finishing or rebuild.
Efficient

Wall openings

Break through more easily – with dedicated wall tools; or the universal TE 1000-AVR for work near floor level.

    Make room for pipes, vents, or windows with speed.

    High-performance Nuron battery platform

    Get more done with powerful cordless demolition. Pair with the right bits or chisels to stay productive on the job.

    Active Vibration Reduction (AVR)

    Helps reduce fatigue and improve comfort so you can power through tougher jobs with more control.

    Dust removal system (DRS)

    Capture up to 95% of fine dust at the source when used with the right Hilti vacuum (sold separately).

    Comfort side handle

    Side handle with fast-opening clip for precision and comfort (not included)

    Hilti tools are made from 28% recycled material on average.¹
    “Knocking down walls can be a real pain. Now, with these Hilti demo hammers, it's just…done.”

    Power up your tool crib

    FAQs

    For maximum reach with your Hilti cordless wall demolition hammer and breaker, choose a system of batteries, chargers, and chisels optimized for top-class cordless performance. We also recommend a dedicated Hilti case for storage and transportation of four additional batteries and two additional chargers.

    Battery

    Choose the B 22-290 Nuron battery – Hilti’s highest-capacity 22V Li-ion battery. Compatible with all Nuron cordless tools.

    Charger

    The C 8-22 Nuron ultimate charger is our fastest way to recharge your Nuron batteries, restoring power in as little as 30 minutes.

    Inserts

    To help maximize the amount of work done, select Hilti Ultimate line chisels. Features like self-sharpening tips enable higher-speed demolition, helping you to extend your reach. In addition, these chisels offer up to 50% longer lifetime.

    Wall demolition

    For wall demolition work, we recommend FlatPoint chisels

    Wall correction

    For wall correction work and exposing rebar, we recommend bull point chisels

    Surface removal

    For surface removal work, we recommend scaling chisels

    For best handling experience, we recommend using certain tools without a side handle. The final decision is up to the operator

    20 Year Limited Warranty²

    Defects in Material and Workmanship

    Hilti will repair or replace parts that break as a result of defects in material or workmanship for 20 years.

    2 Year Wear and Tear Coverage³

    No cost coverage

    Hilti will repair tools at no cost for 2 years from the date of purchase. Damage due to normal wear and tear is covered, including parts, labor, and shipping.

    1 Day Repair Turnaround⁴

    In and out of the repair center in one day, guaranteed, or the repair is free.

    If Hilti does not repair a tool the same day it is received in a Tool Service Center then the repair is free - including parts, labor and shipping.

    Shop now

    Notes

    (1) This 20-2-1 Warranty modifies only the “WARRANTY” provision of Hilti’s General Terms & Conditions of Sale for Hilti-brand tools, replacing the standard 12-month product warranty. All other Terms and Conditions, including the service warranty, exclusions, disclaimers of implied warranties, and limitations of liability, remain unchanged. This is a professional warranty for tools sold for commercial and professional use and does not create additional consumer rights. Coverage applies only to Hilti-branded tool bodies and excludes batteries, chargers, components, accessories, and consumables. Customers’ statutory warranty rights remain unaffected.

    (2) Exclusions apply. Products excluded from the 20-year coverage are covered only under the warranty stated in the General Terms and Conditions of Sale. Excluded products include: [grinders, SD screwdrivers, gas saws, WSR corded tools, UD/UH tools, certain hydraulic and powder actuated components, batteries, and combo kit accessories].

    (3) Wear and tear coverage excludes damage due to abuse or use outside the operator’s manual. The following consumable items are excluded and are the customer’s responsibility: pistons, buffers, and spring clips for powder-actuated tools; pull-cord assemblies and filters for gas saws; filters for vacuums; and hydraulic jaws, blades, and dies for hydraulic tools. Fully excluded from wear and tear coverage: grinders, SD 4500, SD 2500, gas saws, WSR corded tools, and UD and UH tools. Covered for one (1) year only: DX 860 and DX 9. Covered for two (2) years or 200 hours of usage, whichever comes first: wall saw head, remote control, E-box, and wire saw power unit and control box. (4) The one-day repair turnaround begins when the tool is received at a Hilti Tool Service Center (TSC). Eligibility requires pre-approval of the Repair Cost Limit (RCL); repairs authorized below the RCL or requiring a quotation are not eligible. The program is limited to five tools per company per day per TSC and applies only to tools received through Hilti-approved carriers. Delays in payment authorization or force majeure events void the guarantee. Excluded products include total stations, optical devices, detection tools, wall saws, wire saws, and HAT 28. Out-of-warranty tools qualify only with RCL pre-approval. The one-day-or-free program may be discontinued at any time. If Hilti does not meet the turnaround requirement, the customer’s exclusive remedy is a free repair, including parts, labor, and shipping. Hilti is not liable for damages or losses caused by late delivery.

    Get your wall demolition hammer and breaker