DD-ST 150-U Core drill stand
Drilling stand DD-ST 150-U CTL #2203155
Drill stand for Hilti DD 150-U coring machines
- Fixation mode: Anchor, vacuum integrated in baseplate
- Angular coring: Yes
- Column extension: Yes
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
$3,179.00
$3,179.00 / 1 Each
Technical Data
Fixation mode
Anchor, vacuum integrated in baseplate
Angular coring
Yes
Column extension
Yes
For use with
DD 150-U
Weight
31.97 lb
Base plate dimensions (LxW)
18.5 x 9.7 in
Drill Stand Height
37.5 in
Extendable diameter capacity
No
Additional Accessory Information
Drill stand with combined anchor and vacuum base plate and column with angular coring up to 45°
Product information
Drill stand with combined anchor and vacuum base plate and column with angular coring up to 45°
Features & Applications
Features
- Compact and lightweight – designed for portability and easier setup
- Comprehensive range of accessories available – such as vacuum pads, jack screws, fastening kits, and water collector systems
- Easy set-up – tool-free quick-connection of drive unit
Applications
- Drilling range up to 162 mm (6 3/8”) diameter without spacers
- Can be fastened by anchor or by vacuum pump
- Drill stand for angular coring up to 45°
- Compatible with the DD 150-U, DD 110-U-22, DD 150-U-22, and DD-160-22 coring machine
- Compatible with DD AF-CA L Autofeed unit
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.