SID 14‑A
SID 22‑A
SIW 14‑A
SIW 22‑A
Original operating instructions
Information about the documentation
About this documentation
- Read this documentation before initial operation or use. This is a prerequisite for safe, trouble-free handling and use of the product.
- Observe the safety instructions and warnings in this documentation and on the product.
- Always keep the operating instructions with the product and make sure that the operating instructions are with the product when it is given to other persons.
Explanation of symbols used
Warnings
Warnings alert persons to hazards that occur when handling or using the product. The following signal words are used:Symbols in the documentation
The following symbols are used in this document:![]() |
Read the operating instructions before use. |
| Instructions for use and other useful information |
|
| Dealing with recyclable materials |
|
| Do not dispose of electric equipment and batteries as household waste |
Symbols in the illustrations
The following symbols are used in illustrations:| These numbers refer to the corresponding illustrations found at the beginning of these operating instructions |
|
| The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text |
|
| Item reference numbers are used in the overview illustrations and refer to the numbers used in the product overview section |
|
| This symbol is intended to draw special attention to certain points when handling the product. |
Product-dependent symbols
Symbols on the product
The following symbols can be used on the product:| Drilling without hammer action |
|
| Hammer drilling |
|
![]() |
Revolutions per minute |
![]() |
Rated speed under no load |
![]() |
Direct current (DC) |
| Li-ion battery |
|
| Hilti Li-ion battery type series used. Observe the information given in the section headed Intended use . |
|
| The product supports wireless data transmission compatible with iOS and Android platforms. |
|
![]() |
Never use the battery as a striking tool. |
![]() |
Do not drop the battery. Never use a battery that has suffered an impact or is damaged in any other way. |
Product information
products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use.
The type designation and serial number are printed on the rating plate.
- Write down the serial number in the table below. You will be required to state the product details when contacting Hilti Service or your local Hilti organization to inquire about the product.
Product informationType: SID 14-A, SID 22-A
SIW 14-A, SIW 22-AGeneration: 01 Serial no.:
Declaration of conformity
We declare, on our sole responsibility, that the product described here complies with the applicable directives and standards. A copy of the declaration of conformity can be found at the end of this documentation.The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | 86916 Kaufering, Germany
Safety
General power tool safety warnings
WARNING
Read all safety warnings, instructions, illustrations and specifications provided with this power tool. Failure to follow all instructions listed below may result in electric shock, fire and/or serious injury.
Save all warnings and instructions for future reference.
The term "power tool" in the warnings refers to your mains-operated (corded) power tool or battery-operated (cordless) power tool.
Work area safety
- Keep work area clean and well lit. Cluttered or dark areas invite accidents.
- Do not operate power tools in explosive atmospheres, such as in the presence of flammable liquids, gases or dust. Power tools create sparks which may ignite the dust or fumes.
- Keep children and bystanders away while operating a power tool. Distractions can cause you to lose control.
- Power tool plugs must match the outlet. Never modify the plug in any way. Do not use any adapter plugs with earthed (grounded) power tools. Unmodified plugs and matching outlets will reduce risk of electric shock.
- Avoid body contact with earthed or grounded surfaces, such as pipes, radiators, ranges and refrigerators. There is an increased risk of electric shock if your body is earthed or grounded.
- Do not expose power tools to rain or wet conditions. Water entering a power tool will increase the risk of electric shock.
- Do not abuse the cord. Never use the cord for carrying, pulling or unplugging the power tool. Keep cord away from heat, oil, sharp edges or moving parts. Damaged or entangled cords increase the risk of electric shock.
- When operating a power tool outdoors, use an extension cord suitable for outdoor use. Use of a cord suitable for outdoor use reduces the risk of electric shock.
- If operating a power tool in a damp location is unavoidable, use a residual current device (RCD) protected supply. Use of an RCD reduces the risk of electric shock.
- Stay alert, watch what you are doing and use common sense when operating a power tool. Do not use a power tool while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating power tools may result in serious personal injury.
- Use personal protective equipment. Always wear eye protection. Protective equipment such as a dust mask, non-skid safety shoes, hard hat or hearing protection used for appropriate conditions will reduce personal injuries.
- Prevent unintentional starting. Ensure the switch is in the off-position before connecting to power source and/or battery pack, picking up or carrying the tool. Carrying power tools with your finger on the switch or energising power tools that have the switch on invites accidents.
- Remove any adjusting key or wrench before turning the power tool on. A wrench or a key left attached to a rotating part of the power tool may result in personal injury.
- Do not overreach. Keep proper footing and balance at all times. This enables better control of the power tool in unexpected situations.
- Dress properly. Do not wear loose clothing or jewellery. Keep your hair, clothing and gloves away from moving parts. Loose clothes, jewellery or long hair can be caught in moving parts.
- If devices are provided for the connection of dust extraction and collection facilities, ensure these are connected and properly used. Use of dust collection can reduce dust-related hazards.
- Do not let familiarity gained from frequent use of tools allow you to become complacent and ignore tool safety principles. A careless action can cause severe injury within a fraction of a second.
- Do not force the power tool. Use the correct power tool for your application. The correct power tool will do the job better and safer at the rate for which it was designed.
- Do not use the power tool if the switch does not turn it on and off. Any power tool that cannot be controlled with the switch is dangerous and must be repaired.
- Disconnect the plug from the power source and/or remove the battery pack, if detachable, from the power tool before making any adjustments, changing accessories, or storing power tools. Such preventive safety measures reduce the risk of starting the power tool accidentally.
- Store idle power tools out of the reach of children and do not allow persons unfamiliar with the power tool or these instructions to operate the power tool. Power tools are dangerous in the hands of untrained users.
- Maintain power tools and accessories. Check for misalignment or binding of moving parts, breakage of parts and any other condition that may affect the power tool’s operation. If damaged, have the power tool repaired before use. Many accidents are caused by poorly maintained power tools.
- Keep cutting tools sharp and clean. Properly maintained cutting tools with sharp cutting edges are less likely to bind and are easier to control.
- Use the power tool, accessories and tool bits etc. in accordance with these instructions, taking into account the working conditions and the work to be performed. Use of the power tool for operations different from those intended could result in a hazardous situation.
- Keep handles and grasping surfaces dry, clean and free from oil and grease. Slippery handles and grasping surfaces do not allow for safe handling and control of the tool in unexpected situations.
- Recharge only with the charger specified by the manufacturer. A charger that is suitable for one type of battery pack may create a risk of fire when used with another battery pack.
- Use power tools only with specifically designated battery packs. Use of any other battery packs may create a risk of injury and fire.
- When battery pack is not in use, keep it away from other metal objects, like paper clips, coins, keys, nails, screws or other small metal objects, that can make a connection from one terminal to another. Shorting the battery terminals together may cause burns or a fire.
- Under abusive conditions, liquid may be ejected from the battery; avoid contact. If contact accidentally occurs, flush with water. If liquid contacts eyes, additionally seek medical help. Liquid ejected from the battery may cause irritation or burns.
- Do not use a battery pack or tool that is damaged or modified. Damaged or modified batteries may exhibit unpredictable behaviour resulting in fire, explosion or risk of injury.
- Do not expose a battery pack or tool to fire or excessive temperature. Exposure to fire or temperature above 130° C (265 °F) may cause explosion.
- Follow all charging instructions and do not charge the battery pack or tool outside the temperature range specified in the instructions. Charging improperly or at temperatures outside the specified range may damage the battery and increase the risk of fire.
- Have your power tool serviced by a qualified repair person using only identical replacement parts. This will ensure that the safety of the power tool is maintained.
- Never service damaged battery packs. Service of battery packs should only be performed by the manufacturer or authorized service providers.
Drill/driver safety warnings
- Hold the power tool by insulated gripping surfaces, when performing an operation where the fastener may contact hidden wiring. Fasteners contacting a "live" wire may make exposed metal parts of the power tool "live" and could give the operator an electric shock.
Additional safety precautions for screwdrivers
Personal safety- Use the product only when it is in perfect working order.
- Never tamper with or modify the tool in any way.
- Use the auxiliary grips supplied with the power tool. Loss of control can cause personal injury.
- Always hold the tool firmly with both hands on the grips provided. Keep the grips clean and dry.
- Do not touch rotating parts – risk of injury!
- Wear suitable protective glasses, a hard hat, ear protection, protective gloves and light respiratory protection while using the power tool.
- Wear protective gloves also when changing the tool. Touching the accessory tool can result in cuts and burns.
- Wear eye protection. Flying fragments can injure the body and eyes.
- Before starting work, check the hazard class of the dust that will be produced when working. Use an industrial vacuum cleaner with an officially approved protection class in compliance with the locally applicable dust protection regulations. Dust from materials such as lead-based paint, certain types of wood and concrete/masonry/stone containing quartz, minerals or metal can be harmful to health.
- Make sure that the workplace is well ventilated and, where necessary, wear a respirator appropriate for the type of dust generated. Contact with or inhalation of the dust may cause allergic reactions and/or respiratory or other diseases among operators or bystanders. Certain kinds of dust are classified as carcinogenic such as oak and beech dust, especially in conjunction with additives for wood conditioning (chromate, wood preservative). Only specialists are permitted to handle material containing asbestos.
- Take breaks and do physical exercises to improve the blood circulation in your fingers. Exposure to vibration during long periods of work can lead to disorders of the blood vessels and nervous system in the fingers, hands and wrists.
- Before beginning work, check the working area for concealed electric cables or gas and water pipes. External metal parts of the power tool may give you an electric shock if you damage an electric cable accidentally.
- Immediately switch off the power tool if the accessory tool jams. The power tool might twist off-line.
- Wait until the power tool stops completely before you lay it down.
Battery use and care
- Observe the special regulations and instructions applicable to the transport, storage and use of Li-ion batteries.
- Do not expose batteries to high temperatures, direct sunlight or fire.
- Do not disassemble, crush or incinerate batteries and do not subject them to temperatures over 80 °C.
- Do not use or charge batteries that have suffered mechanical impact, have been dropped from a height or show signs of damage. In this case, always contact your Hilti Service .
- If the battery is too hot to touch it may be defective. In this case, place the product in a non-flammable location, well away from flammable materials, where it can be kept under observation and allowed to cool down. In this case, always contact your Hilti Service .
Description
Overview of the product
- Hex. socket (SID)
- Illumination
- Forward/reverse selector switch with safety lock
- Control switch (with electronic speed control)
- Square drive (SIW)
- Torque selector button
- Belt hook (optional)
- Battery state-of-charge display
- Release buttons (B22/… battery)
- Release button (B14/… battery)
Intended use
The product described is a hand-held cordless impact screwdriver. It is designed for driving and removing screws and for tightening and releasing nuts and bolts in wood, metal, masonry and concrete.
The impact screwdriver may be used only for applications that do not require a precise/specified torque. Failure to observe this point presents a risk of over-tightening and damage to the bolt, screw or workpiece.For this product use only Hilti Li‑ion batteries of the B14 (SID/SIW 14‑A) or B22 (SID/SIW 22‑A) series, as applicable.
Use only the Hilti battery chargers of the C4/36 series for these batteries.
Charge status display
The charge status of the Li‑ion battery is displayed after pressing one of the release buttons lightly (press only until slight resistance is felt).| Status |
Meaning |
|---|---|
| 4 LEDs light. |
Charge status: 75 % to 100 % |
| 3 LEDs light. |
Charge status: 50 % to 75 % |
| 2 LEDs light. |
Charge status: 25 % to 50 % |
| 1 LED lights. |
Charge status: 10 % to 25 % |
| 1 LED blinks. |
Charge status: < 10 % |
Items supplied
Impact screwdriver, operating instructions.Impact wrench
| SID 14‑A |
SIW 14‑A |
||
|---|---|---|---|
| Rated voltage |
14.4 V |
14.4 V |
|
| Weight in accordance with EPTA Procedure-01 |
1.3 kg |
1.3 kg |
|
| Rated speed under no load |
Setting I |
0 /min … 1,000 /min |
0 /min … 1,000 /min |
| Setting II |
0 /min … 1,500 /min |
0 /min … 1,500 /min |
|
| Setting III |
0 /min … 2,500 /min |
0 /min … 2,300 /min |
|
| Impact speed |
≤ 3,100 bpm |
≤ 3,400 bpm |
|
| Torque adjustment |
3 settings |
3 settings |
|
| Large standard bolts |
M8 to M16 |
M8 to M16 |
|
| Large high-strength bolts |
M6 to M12 |
M6 to M12 |
|
| Socket/bit drive |
1/4″ hex. socket with locking ring |
1/2″ square drive with ball-notch retention or 3/8″ square drive with locking ring |
|
| Ambient temperature for operation |
−17 ℃ … 60 ℃ |
−17 ℃ … 60 ℃ |
|
| Storage temperature |
−20 ℃ … 70 ℃ |
−20 ℃ … 70 ℃ |
|
| SID 22‑A |
SIW 22‑A |
||
|---|---|---|---|
| Rated voltage |
21.6 V |
21.6 V |
|
| Weight in accordance with EPTA Procedure-01 |
2.0 kg |
2.0 kg |
|
| Rated speed under no load |
Setting I |
0 /min … 1,000 /min |
0 /min … 1,000 /min |
| Setting II |
0 /min … 1,500 /min |
0 /min … 1,500 /min |
|
| Setting III |
0 /min … 2,500 /min |
0 /min … 2,300 /min |
|
| Impact speed |
≤ 3,450 bpm |
≤ 3,500 bpm |
|
| Torque adjustment |
3 settings |
3 settings |
|
| Large standard bolts |
M8 to M16 |
M8 to M16 |
|
| Large high-strength bolts |
M6 to M12 |
M6 to M12 |
|
| Socket/bit drive |
1/4″ hex. socket with locking ring |
1/2″ square drive with ball-notch retention or 3/8″ square drive with locking ring |
|
| Ambient temperature for operation |
−17 ℃ … 60 ℃ |
−17 ℃ … 60 ℃ |
|
| Storage temperature |
−20 ℃ … 70 ℃ |
−20 ℃ … 70 ℃ |
|
Noise information and vibration values in accordance with EN 62841
The sound pressure and vibration values given in these instructions were measured in accordance with a standardized test and can be used to compare one power tool with another. They can also be used for a preliminary assessment of exposure.The data given represent the main applications of the power tool. However, if the power tool is used for different applications, with different accessory tools, or is poorly maintained, the data can vary. This can significantly increase exposure over the total working period.
An accurate estimation of exposure should also take into account the times when the tool is switched off, or when it is running but not actually being used for a job. This can significantly reduce exposure over the total working period.
Identify additional safety measures to protect the operator from the effects of noise and/or vibration, for example: maintaining the power tool and accessory tools, keeping the hands warm, organization of work patterns.
Noise information
| SID 14‑A |
SIW 14‑A |
SID 22‑A |
SIW 22‑A |
|
|---|---|---|---|---|
| Sound (power) level (LWA) |
94 dB(A) |
94 dB(A) |
97 dB(A) |
97 dB(A) |
| Uncertainty for the sound power level (KWA) |
3 dB(A) |
3 dB(A) |
3 dB(A) |
3 dB(A) |
| Emission sound pressure level (LpA) |
83 dB(A) |
83 dB(A) |
86 dB(A) |
86 dB(A) |
| Uncertainty for the sound pressure level (KpA) |
3 dB(A) |
3 dB(A) |
3 dB(A) |
3 dB(A) |
| SID 14‑A |
SIW 14‑A |
SID 22‑A |
SIW 22‑A |
|
|---|---|---|---|---|
| Vibration emission value when tightening screws/bolts and nuts of the maximum permitted size (ah) |
7.5 m/s² |
7.5 m/s² |
11 m/s² |
11 m/s² |
| Uncertainty for tightening screws/bolts and nuts of the maximum permitted size |
1.5 m/s² |
1.5 m/s² |
1.5 m/s² |
1.5 m/s² |
Setting the torque
The torque is selected by way of the torque selector button.Model SID … SID 14‑A
SID 22‑A
| Model |
|||
|---|---|---|---|
| SID 14‑A |
SID 22‑A |
||
| Torque |
Setting I |
50 Nm |
60 Nm |
| Setting II |
100 Nm |
110 Nm |
|
| Setting III |
150 Nm |
165 Nm |
|
SIW 22‑A
| SIW 14‑A |
|||
|---|---|---|---|
| 1/2″ square drive with ball-notch retention |
3/8″ square drive with locking ring |
||
| Torque |
Setting I |
80 Nm |
65 Nm |
| Setting II |
120 Nm |
115 Nm |
|
| Setting III |
185 Nm |
160 Nm |
|
| SIW 22‑A |
|||
|---|---|---|---|
| 1/2″ square drive with ball-notch retention |
3/8″ square drive with locking ring |
||
| Torque |
Setting I |
90 Nm |
75 Nm |
| Setting II |
135 Nm |
120 Nm |
|
| Setting III |
200 Nm |
175 Nm |
|
Battery, 14.4 V
| Battery operating voltage |
14.4 V |
| Ambient temperature |
−10 ℃ … 60 ℃ |
| Storage temperature |
−20 ℃ … 40 ℃ |
Battery, 21.6 V
| Battery operating voltage |
21.6 V |
| Ambient temperature |
−17 ℃ … 60 ℃ |
| Storage temperature |
−20 ℃ … 40 ℃ |
Preparations at the workplace
Observe the safety instructions and warnings in this documentation and on the product.Charging the battery
- Before charging the battery, read the operating instructions for the charger.
- Make sure that the contacts on the battery and the contacts on the charger are clean and dry.
- Use an approved charger to charge the battery.
Inserting the battery
- Charge the battery fully before using it for the first time.
- Push the battery into the battery holder until it engages with an audible click.
- Check that the battery is seated securely.
Removing the battery
- Press the battery release buttons.
- Remove the battery from the tool.
Fitting the belt hook (optional)
- Remove the battery.
- Insert the belt hook in the opening provided at the base of the screwdriver’s grip.
- Secure the belt hook with the 2 screws.
Installing an accessory tool
SID 14‑ASID 22‑A
- Check that the connection end of the accessory tool is clean.
- If necessary, clean the connection end.
- If necessary, clean the connection end.
- Set the forward/reverse switch to the middle position or remove the battery from the power tool.
- Push the accessory tool into the chuck as far as it will go (until it engages).
- Before using the power tool, check that the accessory tool is correctly seated and secure.
Installing an accessory tool
SIW 14‑ASIW 22‑A
- Check that the connection end of the accessory tool is clean.
- If necessary, clean the connection end.
- If necessary, clean the connection end.
- Set the forward/reverse switch to the middle position or remove the battery from the power tool.
- Bring the notch in the accessory tool into alignment with the ball on the square drive.
- Push the accessory tool onto the square drive until it engages.
- Before using the power tool, check that the accessory tool is correctly seated and secure.
Installing an accessory tool
SIW 22‑A
- Set the forward/reverse switch to the middle position or remove the battery from the power tool.
- Remove the O-ring from the groove in the socket.
- Pull out the locking pin.
- Place the socket on the square drive spindle of the tool.
- Insert the locking pin in the socket.
- Fit the O-ring on the socket.
- Before using the power tool, check that the accessory tool is correctly seated and secure.
Operation
Observe the safety instructions and warnings in this documentation and on the product.Setting the torque
- Repeatedly press the torque selector switch until the desired torque setting is indicated by the indicator on the left beside the switch.
SID 14‑A
SID 22‑A
Model SID …
SIW 14‑A
SIW 22‑A
Model SIW …
Setting forward or reverse rotation
- Set the forward/reverse switch to the desired direction of rotation.
Switching on
- Press the control switch.
- Speed of rotation is regulated by the distance the control switch is pressed in.
- Speed of rotation is regulated by the distance the control switch is pressed in.
Screwdriving
- Set the forward/reverse switch to the middle position or remove the battery from the power tool.
- Use the torque selector switch to set the desired torque.
Switching off
- Release the control switch.
Removing the accessory tool
SID 14‑ASID 22‑A
- Set the forward/reverse switch to the middle position or remove the battery from the power tool.
- Pull the chuck ring forward and hold it in this position.
- Pull the accessory tool out of the chuck.
- Release the chuck ring.
Removing the accessory tool
SIW 14‑ASIW 22‑A
- Set the forward/reverse switch to the middle position or remove the battery from the power tool.
- Pull the accessory tool off the square drive.
Removing the accessory tool
SIW 22‑A
- Set the forward/reverse switch to the middle position or remove the battery from the power tool.
- Remove the O-ring from the groove in the socket.
- Pull out the locking pin.
- Remove the socket from the square drive spindle of the tool.
- Fit the locking pin.
- Fit the securing O-ring to the socket.
Care and maintenance
Care and maintenance of the tool- Carefully remove stubborn dirt.
- Clean the air vents carefully with a dry brush.
- Use only a slightly damp cloth to clean the casing. Do not use cleaning agents containing silicone as these can attack the plastic parts.
- Keep the battery free from oil and grease.
- Use only a slightly damp cloth to clean the casing. Do not use cleaning agents containing silicone as these may attack the plastic parts.
- Avoid ingress of moisture.
- Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
- Do not operate the product if signs of damage are found or if parts malfunction. Have it repaired immediately by Hilti Service.
- After cleaning and maintenance, fit all guards or protective devices and check that they function correctly.
Transport and storage of cordless tools
Transport- Remove the battery.
- Never transport batteries in bulk form (loose, unprotected).
- Check the tool and batteries for damage before use after long periods of transport.
- Store the tool and batteries in a place that is as cool and dry as possible.
- Never store batteries in direct sunlight, on heating units or behind a window pane.
- Store the tool and batteries in a place where they cannot be accessed by children or unauthorized persons.
- Check the tool and batteries for damage before use after long periods of storage.
Troubleshooting
If the trouble you are experiencing is not listed in this table or you are unable to remedy the problem by yourself, please contact Hilti Service.Troubleshooting
| Trouble or fault |
Possible cause |
Action to be taken |
|---|---|---|
| The power tool doesn’t run. |
The battery is not fully inserted. |
|
| Low battery. |
||
| The control switch can’t be pressed, i.e. the switch is locked. |
The forward/reverse selector switch is in the middle position. |
|
| Running speed suddenly drops considerably. |
Low battery. |
|
| The battery runs down more quickly than usual. |
Very low ambient temperature. |
|
| The battery doesn’t engage with an audible double click. |
The retaining lugs on the battery are dirty. |
|
| The power tool or the battery becomes very warm. |
Electrical fault. |
|
| The tool is overloaded (application limits exceeded). |
|
Disposal
Most of the materials from which
Hilti tools and appliances are manufactured can be recycled. The materials must be correctly separated before they can be recycled. In many countries, your old tools, machines or appliances can be returned to
Hilti for recycling. Ask
Hilti Service or your Hilti representative for further information.
Battery disposalImproper disposal of batteries can result in health hazards from leaking gases or fluids.
- DO NOT send batteries through the mail!
- Cover the terminals with a non-conductive material (such as electrical tape) to prevent short circuiting.
- Dispose of your battery out of the reach of children.
- Dispose of the battery at your Hilti Store , or consult your local governmental garbage disposal or public health and safety resources for disposal instructions.
RoHS (Restriction of Hazardous Substances)
Click on the links to go to the table of hazardous substances: qr.hilti.com/r4923, qr.hilti.com/r4922, qr.hilti.com/r4927 and qr.hilti.com/r4926 .You will find a link to the RoHS table, in the form of a QR code, at the end of this document.
Manufacturer’s warranty
- Please contact your local Hilti representative if you have questions about the warranty conditions.