SAVE $60 with promo code SYSTEM25When you purchase $300 or more of qualifying insertsLearn More

HIT-SC Screen tube

Sleeve HIT-SC 12X50 (1/4"x1-5/16") #375979

Modular composite mesh sleeves for masonry fastenings

  • Material, corrosion: Plastic
  • Drill bit diameter: 1/2 in
  • PROFIS Software: Yes

Customers also searched for sieve tubemesh tube or screen tube.

Technical Data

Material, corrosion
Plastic
Drill bit diameter
1/2 in
PROFIS Software
Yes
Approvals / Test reports
ICC-ES report (masonry)

Documents

Features & Applications

Features

  • Standard 50 mm and 85 mm lengths can be used individually or clicked together for deeper embedment applications
  • Simply push the anchor rod into the sleeve
  • The centering ring holds the anchor rod in place and stops mortar backflow out of the sleeve
  • No need to keep a large number of different sleeves in stock
  • Performance is equal to or better than that of metal mesh sleeves

Applications

  • Typical applications include sun blinds, awnings, electrical installations, sanitary installations, handrails, banisters, railings, window grating and gates

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.