HMH Nail-in anchor
Economical nail-in anchor (carbon steel)
- Head configuration: Rounded head
- Environmental conditions: Indoor, dry conditions
- Approvals / Test reports: N/A
Customers also searched for drive pin anchor, hammer-set or hit anchor.
Choose options
Anchor size - D
- 3/16 in
- 1/4 in
Anchor length - L
- 3/4 in
- 7/8 in
- 1 in
- 1-1/4 in
- 1-1/2 in
- 2 in
- 2-1/2 in
- 3 in
Pack size
- 1 pc
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $134.00
Technical Data
Head configuration
Rounded head
Environmental conditions
Indoor, dry conditions
Approvals / Test reports
N/A
Material, corrosion
Carbon steel, zinc-plated
Type of fixing
Through-fastening
Documents
Features & Applications
Features
- Quick and easy fastening method for maximum installation speed
- Consistent load values for light-duty fastenings in concrete and masonry
- Also available with a stainless steel nail for outdoor use
Applications
- Light-duty fastening in concrete or masonry
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.