KH-EZ Screw anchor
Ultimate screw anchor for quicker and more economical fastenings to concrete and grout-filled CMU (carbon steel, hex head)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Hex head
- Approvals / Test reports: ICC-ES report (concrete), ICC-ES report (masonry), LABC, Seismic
Customers also searched for blue tip.
Choose options
Anchor size - D
- 1/4 in
- 3/8 in
- 1/2 in
- 5/8 in
- 3/4 in
Anchor length - L
- 1-7/8 in
- 2-1/8 in
- 2-1/2 in
- 2-5/8 in
- 3 in
- 3-1/2 in
- 4 in
- 4-1/2 in
- 5 in
- 5-1/2 in
- 6 in
- 6-1/2 in
- 7 in
- 8 in
- 9 in
Pack size
- 1 pc
- 12 pc
- 15 pc
- 25 pc
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From $153.00
Technical Data
Material, corrosion
Carbon steel, zinc-plated
Head configuration
Hex head
Approvals / Test reports
ICC-ES report (concrete), ICC-ES report (masonry), LABC, Seismic
Base materials
Concrete (cracked), Concrete (lightweight), Concrete (lightweight over metal deck), Concrete (uncracked), Masonry (grout-filled CMU)
Type of fixing
Through-fastening
Reusable (and removable)
Not Possible
Cleaning procedures
Manual Cleaning
PROFIS Software
Yes
Environmental conditions
Dry indoor
IBC compliance
IBC 2018
Installation direction
All
Material composition
Steel, zinc-plated (min. 8 µm)
Documents
Features & Applications
Features
- Time and labor-saving fastening solution especially suited for seismic, cracked concrete and grout filled CMU applications requiring an ICC approval
- Quicker and easier to install than wedge anchors – no cleaning, no high-accuracy torque wrench and no hammering required
- Optimized thread design for exceptional setting performance, superior load values and reduced edge distances and spacing
- For use with standard ANSI-tolerance drill bits – no special tolerance drill bits required when installing these screw anchors
- Fully-removable concrete screw anchor
Applications
- Attaching railings, handrails and ledgers (indoor environment)
- Racking and shelving
- Glazing, windows and storefronts
- Seismic braces
- Anchoring formwork and tilt-up braces, sill plates, perimeter walls and seismic braces
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.