Prokit
VC 4LX-22 PK T15 Cordless L-Class dust extractor
product number: 2466251 #2466251




Compact and powerful cordless dust extractor with ProKit compatibility for connection with power tools and jobsite clean ups (wet & dry), 15 L (8 gal) tank (Nuron battery)
- Air Flow at Hose End: 30 l/s
- Max. Vacuum: 2.47 psi
- Dust capacity: 36.38 lb
Build your own ProKit storage system
Discover endless possibilities with our ProKit modular storage solutions.
Build your ownChoose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You cannot see your company prices
Discounted net
$1,039.00
$1,039.00
/
1 Each
Technical Data
Air Flow at Hose End
30 l/s
Max. Vacuum
2.47 psi
Dust capacity
36.38 lb
Power source
Cordless
A-weighted emission sound power level
92.47 dB (A) 1
Dimensions (LxWxH)
15.4 x 15 x 21.5 mm
- According to the applicable product standard (see the Operating Instruction for more details)
Documents
pdf Operating Instruction VC 4X-22 PK (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Ukrainian, Chinese, Serbian [ 7.4 MB ]
Features & Applications
Features
- Powerful yet compact - pair our most powerful cordless dust extractor with your power tools to help reduce dust for increased safety, and clean up your jobsites more efficiently
- All-in-one setup – stack your ProKit half-width items on top of your dust extractor, helping you transport all your batteries, chargers, and accessories in one mobile unit
- Modular design – simply detach your VC 4LX-22 dust extractor top and attach a larger tank for the storage capacity you need
- Automatic filter cleaning – helps to keep suction high by removing dust from the filter for fewer interruptions during your work
- Optional auto-start available – suction can be turned on/off via Bluetooth® remote control
Applications
- Wet extraction, dry diamond drilling, sanding, and light grinding/cutting/slitting
- Wet and dry vacuum cleaning of construction dust, extraction of wood dust/ chips, and concrete debris from drilling/ breaking
- Large storage tank and automatic filter cleaning enables cordless concrete grinding
- ProKit compatible interface for half-width ProKit items (e.g. tote, organizers, tool box)
- L-Class vacuum – for capturing 99% of dust with a grain size under two microns
Related Products
Plastic dust disposal bags for dry applications, recommended for mineral dust
Fleece dust disposal and pre-filter bags for dry applications, recommended for wood
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product DemoStart live chat
Use this instant messaging tool to get easy and quick access to our Customer Service team. This service is available during business hours 8:00 AM to 5:00 PM EST.
Start live chat


