Exclusive PricesUnlock Your Personalized PricingLog In Now

Construction vacuums and dust extractors

Explore our portfolio of corded and cordless wet/dry vacuums and dust extractors, designed to clean up dust and debris on the jobsite

12 Products

Filter

Nuron

VC 2D-22 Cordless construction vacuum
Description
Compact and cordless construction vacuum for jobsite clean ups (dry), 3.5l tank (Nuron battery)
Max. Vacuum
1.74 psi
Container capacity
4 l
Dust capacity
6.61 lb

Nuron

VC 4LX-22 T8 Cordless L-Class dust extractor
Description
Compact and powerful cordless dust extractor with optional backpack for connection with power tools and jobsite clean ups (wet & dry), 8l (2 gallon) tank (Nuron battery)
Max. Vacuum
2.47 psi
Container capacity
8 l
Application
Cleaning, Drilling and breaking, Wood sawing

Nuron

VC 4LX-22 T15 Cordless L-Class dust extractor
Description
Powerful cordless dust extractor with large container for connection with power tools and jobsite clean ups (wet & dry), 15l (8 gallon) tank (Nuron battery)
Container capacity
15 l
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting
Power source
Cordless

New

VC 150-6 X Dust extractor
Description
Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 4 gallon tank - OSHA compliant with 150 CFM
Max. Vacuum
3.55 psi
Water capacity
2.38 gal (US)
Container capacity
15 l

New

VC 150-6 XE Dust extractor
Description
Powerful dust extractor with built-in power outlet for connection with power tools and jobsite clean ups (wet & dry), 4 gallon tank - OSHA compliant with 150 CFM
Max. Vacuum
3.55 psi
Water capacity
2.38 gal (US)
Container capacity
15 l

New

VC 5 Construction vacuum
Description
Powerful construction vacuum for daily jobsite clean ups (wet & dry), 5 gallon tank
Water capacity
5.28 gal (US)
Container capacity
30 l
Dust capacity
50.71 lb

New

VC 150-10 X Dust extractor
Description
Powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 8 gallon tank - OSHA compliant with 150 CFM
Max. Vacuum
3.55 psi
Water capacity
6.02 gal (US)
Container capacity
30 l

New

VC 150-10 XE Dust extractor
Description
Powerful dust extractor with built-in power outlet for connection with power tools and jobsite clean ups (wet & dry), 8 gallon tank - OSHA compliant with 150 CFM
Max. Vacuum
3.55 psi
Water capacity
6.02 gal (US)
Container capacity
30 l
VC 300-17 X Dust extractor
Description
Very powerful dust extractor for connection with power tools and jobsite clean ups (wet & dry), 60l tank - OSHA compliant with 300 CFM
Water capacity
13 gal (US)
Container capacity
60 l
Dust capacity
159 lb

Nuron

Tank VC 4-T15

Nuron

Nuron


Description
15 liter (8 gallon) dust extractor tank with wheels and push bar, compatible with VC 4X-22 cordless dust extractors (wet & dry)
Dust capacity
36.38 lb
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Wet coring, Socket cutting
Power source
Cordless

New

Continuous bag VC-CB 150-X
Description
Continuous bag tank with wheels and push-bar for use with VC-20/40/150-X dust extractors (dry)
Dust capacity
70.55 lb
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Socket cutting, Slitting, Cutting and grinding (heavy, above 125 mm / 5 in)
Power source
Corded

New

VC 150-6XE + CB


Description
Continuous bag tank with wheels and push-bar for use with VC-20/40/150-X dust extractors (dry)
Dust capacity
70.55 lb
Application
Cleaning, Drilling and breaking, Wood sawing, Cutting and grinding (light, up to 125 mm / 5 in), Drywall and wood sanding, Socket cutting, Slitting, Cutting and grinding (heavy, above 125 mm / 5 in)
Power source
Corded